[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / media / 0035-v4l-Add-8-bit-YUYV-on-16-bit-bus-and-SGRBG10-media-b.patch
1 From 4ad2d8ab7eef4bc2a482c228f334cfbf30d71855 Mon Sep 17 00:00:00 2001
2 From: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
3 Date: Wed, 1 Sep 2010 17:59:36 +0200
4 Subject: [PATCH 35/43] v4l: Add 8-bit YUYV on 16-bit bus and SGRBG10 media bus pixel codes
6 Add the following media bus format code definitions:
8 - V4L2_MBUS_FMT_SGRBG10_1X10 for 10-bit GRBG Bayer
9 - V4L2_MBUS_FMT_SGRBG10_DPCM8_1X8 for 10-bit DPCM compressed GRBG Bayer
10 - V4L2_MBUS_FMT_YUYV16_1X16 for 8-bit YUYV on 16-bit bus
11 - V4L2_MBUS_FMT_UYVY16_1X16 for 8-bit UYVY on 16-bit bus
12 - V4L2_MBUS_FMT_YVYU16_1X16 for 8-bit YVYU on 16-bit bus
13 - V4L2_MBUS_FMT_VYUY16_1X16 for 8-bit VYUY on 16-bit bus
15 Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
16 ---
17 include/linux/v4l2-mediabus.h | 10 ++++++++--
18 1 files changed, 8 insertions(+), 2 deletions(-)
20 diff --git a/include/linux/v4l2-mediabus.h b/include/linux/v4l2-mediabus.h
21 index cccfa34..c4caca3 100644
22 --- a/include/linux/v4l2-mediabus.h
23 +++ b/include/linux/v4l2-mediabus.h
24 @@ -47,7 +47,7 @@ enum v4l2_mbus_pixelcode {
25 V4L2_MBUS_FMT_RGB565_2X8_BE = 0x1007,
26 V4L2_MBUS_FMT_RGB565_2X8_LE = 0x1008,
28 - /* YUV (including grey) - next is 0x200f */
29 + /* YUV (including grey) - next is 0x2013 */
30 V4L2_MBUS_FMT_Y8_1X8 = 0x2001,
31 V4L2_MBUS_FMT_UYVY8_1_5X8 = 0x2002,
32 V4L2_MBUS_FMT_VYUY8_1_5X8 = 0x2003,
33 @@ -60,17 +60,23 @@ enum v4l2_mbus_pixelcode {
34 V4L2_MBUS_FMT_Y10_1X10 = 0x200a,
35 V4L2_MBUS_FMT_YUYV10_2X10 = 0x200b,
36 V4L2_MBUS_FMT_YVYU10_2X10 = 0x200c,
37 + V4L2_MBUS_FMT_UYVY8_1X16 = 0x200f,
38 + V4L2_MBUS_FMT_VYUY8_1X16 = 0x2010,
39 + V4L2_MBUS_FMT_YUYV8_1X16 = 0x2011,
40 + V4L2_MBUS_FMT_YVYU8_1X16 = 0x2012,
41 V4L2_MBUS_FMT_YUYV10_1X20 = 0x200d,
42 V4L2_MBUS_FMT_YVYU10_1X20 = 0x200e,
44 - /* Bayer - next is 0x3009 */
45 + /* Bayer - next is 0x300b */
46 V4L2_MBUS_FMT_SBGGR8_1X8 = 0x3001,
47 V4L2_MBUS_FMT_SGRBG8_1X8 = 0x3002,
48 + V4L2_MBUS_FMT_SGRBG10_DPCM8_1X8 = 0x3009,
49 V4L2_MBUS_FMT_SBGGR10_2X8_PADHI_BE = 0x3003,
50 V4L2_MBUS_FMT_SBGGR10_2X8_PADHI_LE = 0x3004,
51 V4L2_MBUS_FMT_SBGGR10_2X8_PADLO_BE = 0x3005,
52 V4L2_MBUS_FMT_SBGGR10_2X8_PADLO_LE = 0x3006,
53 V4L2_MBUS_FMT_SBGGR10_1X10 = 0x3007,
54 + V4L2_MBUS_FMT_SGRBG10_1X10 = 0x300a,
55 V4L2_MBUS_FMT_SBGGR12_1X12 = 0x3008,
56 };
58 --
59 1.6.6.1