cloud9-image: ship connman-test as well to manipulate interfaces using the CLI
[glsdk/meta-ti-glsdk.git] / recipes-bsp / ti / am-sysinfo_svn.bb
1 DESCRIPTION = "AM SysInfo"
2 HOMEPAGE = "https://gforge.ti.com/gf/project/am_sysinfo/"
3 LICENSE = "BSD"
4 LIC_FILES_CHKSUM = "file://mem_util/mem_util.c;beginline=1;endline=37;md5=8aa8e714ab729cfe8177298af8a5a25d"
6 SECTION = "system"
8 SRCREV = "5"
9 PV = "1.0"
10 PR = "r1+svnr${SRCPV}"
12 SRC_URI = "svn://gforge.ti.com/svn/am_sysinfo/;module=trunk;proto=https;user=anonymous;pswd=''"
14 S = "${WORKDIR}/trunk"
16 do_compile() {
17         ${CC} ${CFLAGS} ${LDFLAGS} -o mem_util/mem_util mem_util/mem_util.c
18 }
20 do_install() {
21         install -d ${D}/${bindir}
22         install -m 0755 ${S}/mem_util/mem_util ${D}/${bindir}
23 }