]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-bsp/ti/am33x-cm3_git.bb
am33x-cm3: Split init script into its own package
[glsdk/meta-ti-glsdk.git] / recipes-bsp / ti / am33x-cm3_git.bb
1 DESCRIPTION = "Cortex-M3 binary blob for suspend-resume"
3 LICENSE = "TI-BSD"
4 LIC_FILES_CHKSUM = "file://License.txt;md5=858099c817e47ea63559fc6b67ae8d91"
6 PV = "04.06.00.10"
7 PR = "r3"
9 # SRCREV corresponds to tag "AM335xPSP_04.06.00.10-rc1"
10 SRCREV = "27ca4643e422245a95723de1df0247a00eada45b"
11 BRANCH ?= "master"
13 INITSCRIPT_NAME = "am335x-pm-firmware-load"
14 INITSCRIPT_PARAMS = "defaults 96"
16 inherit update-rc.d
18 UPDATERCPN = "${PN}-initscript"
20 RDEPENDS_${PN}-initscript = "am33x-cm3"
22 SRC_URI = "git://arago-project.org/git/projects/am33x-cm3.git;protocol=git;branch=${BRANCH} \
23            file://init-am33x-cm3 \
24           "
26 S = "${WORKDIR}/git"
28 do_compile() {
29         make CC="${TARGET_CC}" CROSS_COMPILE="${TARGET_PREFIX}"
30 }
32 do_install() {
33         install -d ${D}${base_libdir}/firmware
34         install -m 0644 bin/am335x-pm-firmware.bin ${D}${base_libdir}/firmware/
36         # Install the init script to load the PM firmware at boot
37         install -d ${D}${sysconfdir}/init.d
38         install -m 0755 ${WORKDIR}/init-am33x-cm3 ${D}${sysconfdir}/init.d/${INITSCRIPT_NAME}
39 }
41 PACKAGES =+ "${PN}-initscript"
43 FILES_${PN} += "${base_libdir}/firmware"
45 FILES_${PN}-initscript = "${sysconfdir}/*"