am33x-cm3: use init script to load firmware
[glsdk/meta-ti-glsdk.git] / recipes-bsp / ti / am33x-cm3_git.bb
1 DESCRIPTION = "Cortex-M3 binary blob for suspend-resume"
3 LICENSE = "TI-BSD"
4 LIC_FILES_CHKSUM = "file://License.txt;md5=858099c817e47ea63559fc6b67ae8d91"
6 PV = "04.06.00.07"
7 PR = "r1"
8 SRCREV = "cf07b841d6e8c5e026eecb259d143f3dff412c8e"
9 BRANCH ?= "master"
11 INITSCRIPT_NAME = "am335x-pm-firmware-load"
12 INITSCRIPT_PARAMS = "defaults 96"
14 inherit update-rc.d
16 SRC_URI = "git://arago-project.org/git/projects/am33x-cm3.git;protocol=git;branch=${BRANCH} \
17            file://init-am33x-cm3 \
18           "
20 S = "${WORKDIR}/git"
22 do_compile() {
23         make CC="${TARGET_CC}" CROSS_COMPILE="${TARGET_PREFIX}"
24 }
26 do_install() {
27         install -d ${D}${base_libdir}/firmware
28         install -m 0644 bin/am335x-pm-firmware.bin ${D}${base_libdir}/firmware/
30         # Install the init script to load the PM firmware at boot
31         install -d ${D}${sysconfdir}/init.d
32         install -m 0755 ${WORKDIR}/init-am33x-cm3 ${D}${sysconfdir}/init.d/${INITSCRIPT_NAME}
33 }
35 FILES_${PN} += "${base_libdir}/firmware"