u-boot-am37x: modify am37x specific version to use new namespace feature
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot-am37x-2012.04.01 / 0001-OMAP3-Beagle-Set-BOOTDELAY-to-3.patch
1 From 55161fca67023d6be30bdea495cc0fdbae316a64 Mon Sep 17 00:00:00 2001
2 From: Tom Rini <trini@ti.com>
3 Date: Wed, 9 Nov 2011 11:48:21 -0700
4 Subject: [PATCH 1/4] OMAP3 Beagle: Set BOOTDELAY to 3
6 This is TI Sitara SDK specific (unified user experience, 3s delay).
8 Upstream-Status: Pending
9     * This will be submitted upstream by Tom Rini
11 Signed-off-by: Tom Rini <trini@ti.com>
12 ---
13  include/configs/omap3_beagle.h |    2 +-
14  1 files changed, 1 insertions(+), 1 deletions(-)
16 diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
17 index 58a29b8..ba73aa6 100644
18 --- a/include/configs/omap3_beagle.h
19 +++ b/include/configs/omap3_beagle.h
20 @@ -213,7 +213,7 @@
21                                                         /* partition */
22  
23  /* Environment information */
24 -#define CONFIG_BOOTDELAY               2
25 +#define CONFIG_BOOTDELAY               3
26  
27  #define CONFIG_EXTRA_ENV_SETTINGS \
28         "loadaddr=0x80200000\0" \
29 -- 
30 1.7.0.4