[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot-am37x-2012.04.01 / 0001-OMAP3-Beagle-Set-BOOTDELAY-to-3.patch
1 From 55161fca67023d6be30bdea495cc0fdbae316a64 Mon Sep 17 00:00:00 2001
2 From: Tom Rini <trini@ti.com>
3 Date: Wed, 9 Nov 2011 11:48:21 -0700
4 Subject: [PATCH 1/4] OMAP3 Beagle: Set BOOTDELAY to 3
6 This is TI Sitara SDK specific (unified user experience, 3s delay).
8 Upstream-Status: Pending
9 * This will be submitted upstream by Tom Rini
11 Signed-off-by: Tom Rini <trini@ti.com>
12 ---
13 include/configs/omap3_beagle.h | 2 +-
14 1 files changed, 1 insertions(+), 1 deletions(-)
16 diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
17 index 58a29b8..ba73aa6 100644
18 --- a/include/configs/omap3_beagle.h
19 +++ b/include/configs/omap3_beagle.h
20 @@ -213,7 +213,7 @@
21 /* partition */
23 /* Environment information */
24 -#define CONFIG_BOOTDELAY 2
25 +#define CONFIG_BOOTDELAY 3
27 #define CONFIG_EXTRA_ENV_SETTINGS \
28 "loadaddr=0x80200000\0" \
29 --
30 1.7.0.4