[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot-am37x-2012.04.01 / 0001-omap3_beagle-add-usbethaddr-setting-to-enable-networ.patch
1 From c56786770eb0ccb95204cb72b961c44c65ff343b Mon Sep 17 00:00:00 2001
2 From: Chase Maupin <Chase.Maupin@ti.com>
3 Date: Thu, 17 May 2012 09:51:50 -0500
4 Subject: [PATCH] omap3_beagle: add usbethaddr setting to enable networking
6 * In order for the SMSC USB ethernet device to work the
7 usbethaddr setting must be set when the "usb start" command
8 is executed and the network device is discovered.
9 * Currently set this for de:ad:be:ef until we can start
10 generating random or semi-random MAC addresses.
11 * Based on work by Steve Kipisz and Joel Fernandez
13 Upstream-Status: Not Upstreamable
14 * We cannot upstream this hard coded MAC address setting.
15 * User's should look at the following web page for information on
16 how to generate a MAC address, but this patch enables the out
17 of box experience for the SDK.
18 http://www.denx.de/wiki/view/DULG/WhereCanIGetAValidMACAddress
21 Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
22 ---
23 include/configs/omap3_beagle.h | 1 +
24 1 files changed, 1 insertions(+), 0 deletions(-)
26 diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
27 index ddeb414..58a29b8 100644
28 --- a/include/configs/omap3_beagle.h
29 +++ b/include/configs/omap3_beagle.h
30 @@ -219,6 +219,7 @@
31 "loadaddr=0x80200000\0" \
32 "rdaddr=0x81000000\0" \
33 "usbtty=cdc_acm\0" \
34 + "usbethaddr=de:ad:be:ef\0" \
35 "bootfile=uImage.beagle\0" \
36 "console=ttyO2,115200n8\0" \
37 "mpurate=auto\0" \
38 --
39 1.7.0.4