u-boot 2011.12: modify multi-machine version for the new .inc file
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot-am37x-2012.04.01 / 0001-omap3_evm-Added-function-calls-to-set-volts-speed-on.patch
1 From eff8924b57d21eadfe749e500617340b1a730c17 Mon Sep 17 00:00:00 2001
2 From: Schuyler Patton <spatton@ti.com>
3 Date: Thu, 30 Jun 2011 13:39:25 -0500
4 Subject: [PATCH 1/3] omap3_evm: Added function calls to set volts, speed on OMAP36xx parts
6 * evm.c
8 *  Added setup calls to set voltage and speed
10 *  Added calls in misc_init_r to twl4030_power_mpu_init and set_mpu_clock
11    functions. These set VDD1 to 1.35v and mpu clock to 1GHz respectively.
12    There is a check performed to make sure that this is only called on
13    omap36xx class parts.
15 * twl4030.c
17 * Added twl4030_power_mpu_init function to set VDD1 to 1.35 Volts
19 * This is done to allow omap36xx parts to run at 1GHz.
21 * clock.c
23 * Added set_mpu_clk function to allow u-boot to set the clock
24   rate.
26 * sys_proto.h
28 * Added the function prototype set_mpu_clock
30 * twl4030.h
32 * Added twl4030_power_mpu_init function prototype
34 Upstream-Status: Pending
36 Signed-off-by: Schuyler Patton <spatton@ti.com>
37 ---
38  arch/arm/cpu/armv7/omap3/clock.c            |   15 +++++++++++++++
39  arch/arm/include/asm/arch-omap3/sys_proto.h |    2 ++
40  board/ti/evm/evm.c                          |    5 +++++
41  drivers/power/twl4030.c                     |   12 ++++++++++++
42  include/twl4030.h                           |    3 +++
43  5 files changed, 37 insertions(+), 0 deletions(-)
45 diff --git a/arch/arm/cpu/armv7/omap3/clock.c b/arch/arm/cpu/armv7/omap3/clock.c
46 index 567817e..46a28a3 100644
47 --- a/arch/arm/cpu/armv7/omap3/clock.c
48 +++ b/arch/arm/cpu/armv7/omap3/clock.c
49 @@ -35,6 +35,21 @@
50  #include <command.h>
51  
52  /******************************************************************************
53 + * Setting the Clock speed 
54 + *
55 + *****************************************************************************/
56 +void set_mpu_clk(int speed)
57 +{
58 +       struct prcm *prcm_base = (struct prcm *)PRCM_BASE;
59 +
60 +
61 +       /* Set M */
62 +       sr32(&prcm_base->clksel1_pll_mpu, 8, 11, speed);
63 +       /* lock mode */
64 +       sr32(&prcm_base->clken_pll_mpu, 0, 3, PLL_LOCK);
65 +}
66 +
67 +/******************************************************************************
68   * get_sys_clk_speed() - determine reference oscillator speed
69   *                       based on known 32kHz clock and gptimer.
70   *****************************************************************************/
71 diff --git a/arch/arm/include/asm/arch-omap3/sys_proto.h b/arch/arm/include/asm/arch-omap3/sys_proto.h
72 index 2a89e56..9db13d7 100644
73 --- a/arch/arm/include/asm/arch-omap3/sys_proto.h
74 +++ b/arch/arm/include/asm/arch-omap3/sys_proto.h
75 @@ -36,6 +36,8 @@ void prcm_init(void);
76  void per_clocks_enable(void);
77  void ehci_clocks_enable(void);
78  
79 +void set_mpu_clk(int speed);
80 +
81  void memif_init(void);
82  void sdrc_init(void);
83  void do_sdrc_init(u32, u32);
84 diff --git a/board/ti/evm/evm.c b/board/ti/evm/evm.c
85 index 8497aee..91eb93d 100644
86 --- a/board/ti/evm/evm.c
87 +++ b/board/ti/evm/evm.c
88 @@ -39,6 +39,7 @@
89  #include <asm/mach-types.h>
90  #include <linux/mtd/nand.h>
91  #include "evm.h"
92 +#include <twl4030.h>
93  
94  #define OMAP3EVM_GPIO_ETH_RST_GEN1             64
95  #define OMAP3EVM_GPIO_ETH_RST_GEN2             7
96 @@ -177,6 +178,10 @@ int misc_init_r(void)
97  #endif
98         dieid_num_r();
99  
100 +        if (get_cpu_family() == CPU_OMAP36XX) {
101 +               twl4030_power_mpu_init();
102 +               set_mpu_clk(500);
103 +       }
104         return 0;
105  }
106  
107 diff --git a/drivers/power/twl4030.c b/drivers/power/twl4030.c
108 index 36b2144..670b4cb 100644
109 --- a/drivers/power/twl4030.c
110 +++ b/drivers/power/twl4030.c
111 @@ -105,6 +105,18 @@ void twl4030_power_init(void)
112                                 TWL4030_PM_RECEIVER_DEV_GRP_P1);
113  }
114  
115 +#define VDD1_VSEL_135  0x3C
117 +void twl4030_power_mpu_init(void)
118 +{
119 +        unsigned char byte;
121 +        /* 1.4 Volts */
122 +        byte = VDD1_VSEL_135;
123 +        twl4030_i2c_write_u8(TWL4030_CHIP_PM_RECEIVER, byte,
124 +                             TWL4030_PM_RECEIVER_VDD1_VSEL);
125 +}
127  void twl4030_power_mmc_init(void)
128  {
129         /* Set VMMC1 to 3.15 Volts */
130 diff --git a/include/twl4030.h b/include/twl4030.h
131 index 9cd32ab..91d36b8 100644
132 --- a/include/twl4030.h
133 +++ b/include/twl4030.h
134 @@ -510,6 +510,9 @@ static inline int twl4030_i2c_read_u8(u8 chip_no, u8 *val, u8 reg)
135   * Power
136   */
137  
138 +/*For setting VDD1  */
139 +void twl4030_power_mpu_init(void);
141  /* For hardware resetting */
142  void twl4030_power_reset_init(void);
143  /* For setting device group and voltage */
144 -- 
145 1.7.0.4