u-boot 2011.12: modify multi-machine version for the new .inc file
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot-am37x-2012.04.01 / 0002-am335x-am3517evm-beagleboard-am37x-Add-CONFIG_CMD_AS.patch
1 From 883551659d9b15dfb1ed7ad8ae4b34bfd1fa0fd9 Mon Sep 17 00:00:00 2001
2 From: Tom Rini <trini@ti.com>
3 Date: Wed, 16 Nov 2011 14:50:49 -0700
4 Subject: [PATCH 2/4] am335x/am3517evm/beagleboard/am37x: Add CONFIG_CMD_ASKENV
6 This is TI Sitara SDK specific (unified user experience, askenv command).
8 Upstream-Status: Pending
9     * This will be submitted upstream by Tom Rini
11 Signed-off-by: Tom Rini <trini@ti.com>
12 ---
13  include/configs/am335x_evm.h   |    2 ++
14  include/configs/am3517_evm.h   |    2 ++
15  include/configs/omap3_beagle.h |    2 ++
16  include/configs/omap3_evm.h    |    2 ++
17  4 files changed, 8 insertions(+), 0 deletions(-)
19 diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
20 index d0fbc88..5cd7d6d 100644
21 --- a/include/configs/am335x_evm.h
22 +++ b/include/configs/am335x_evm.h
23 @@ -26,6 +26,8 @@
24  #include <asm/arch/cpu.h>
25  #include <asm/arch/hardware.h>
26  
27 +#define CONFIG_CMD_ASKENV
28 +
29  #define CONFIG_ENV_SIZE                        0x400
30  #define CONFIG_SYS_MALLOC_LEN          (CONFIG_ENV_SIZE + (8 * 1024))
31  #define CONFIG_SYS_PROMPT              "U-Boot# "
32 diff --git a/include/configs/am3517_evm.h b/include/configs/am3517_evm.h
33 index b5f75d1..2b3fce7 100644
34 --- a/include/configs/am3517_evm.h
35 +++ b/include/configs/am3517_evm.h
36 @@ -137,6 +137,8 @@
37  /* commands to include */
38  #include <config_cmd_default.h>
39  
40 +#define CONFIG_CMD_ASKENV
41 +
42  #define CONFIG_CMD_EXT2                /* EXT2 Support                 */
43  #define CONFIG_CMD_FAT         /* FAT support                  */
44  #define CONFIG_CMD_JFFS2       /* JFFS2 Support                */
45 diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
46 index ba73aa6..b270598 100644
47 --- a/include/configs/omap3_beagle.h
48 +++ b/include/configs/omap3_beagle.h
49 @@ -146,6 +146,8 @@
50  /* commands to include */
51  #include <config_cmd_default.h>
52  
53 +#define CONFIG_CMD_ASKENV
54 +
55  #define CONFIG_CMD_CACHE
56  #define CONFIG_CMD_EXT2                /* EXT2 Support                 */
57  #define CONFIG_CMD_FAT         /* FAT support                  */
58 diff --git a/include/configs/omap3_evm.h b/include/configs/omap3_evm.h
59 index 1fcb7af..215d67d 100644
60 --- a/include/configs/omap3_evm.h
61 +++ b/include/configs/omap3_evm.h
62 @@ -42,6 +42,8 @@
63   */
64  #include <config_cmd_default.h>
65  
66 +#define CONFIG_CMD_ASKENV
67 +
68  #define CONFIG_CMD_EXT2
69  #define CONFIG_CMD_FAT
70  #define CONFIG_CMD_JFFS2
71 -- 
72 1.7.0.4