u-boot-am37x: modify am37x specific version to use new namespace feature
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot-am37x_2012.04.01.bb
1 require u-boot-ti.inc
3 DESCRIPTION = "u-boot bootloader for ARM MPU devices"
5 COMPATIBLE_MACHINE = "am37x-evm|beagleboard"
7 BRANCH ?= "master"
9 # v2012.04.01
10 SRCREV = "415d386877df49eb051b85ef74fa59a16dc17c7d"
12 SRC_URI = "git://git.denx.de/u-boot.git;protocol=git;branch=${BRANCH}"
14 # Add patches for the AMSDK
15 #  - 0001-omap3-beagle-add-usbethaddr....Not for Upstream
16 #  - 0001-OMAP3-Beagle-Set-BOOTDELAY....Pending Upstream
17 #  - 0002-am335x-am3517evm-beagleboard....Pending Upstream
18 #  - 0003-beagleboard-Load-uImage-from....Not for Upstream
19 #  - 0004-beagleboard-Load-uImage-to....Pending Upstream
20 #  - 0001-omap3_evm-Added-function....Pending Upstream
21 #  - 0002-omap3evm-Make-the-board....Pending Upstream
22 #  - 0003-beagleboard-Make-xM-rev....Pending Upstream
23 #  - 0001-ARM-omap3-Set-SPL-stack-size-to-8KB-image-to-54KB.patch....Upstreamed
25 # Add a patch to set a default usbethaddr address to enable the out of box
26 # experience.
27 SRC_URI += "file://0001-omap3_beagle-add-usbethaddr-setting-to-enable-networ.patch \
28             file://0001-OMAP3-Beagle-Set-BOOTDELAY-to-3.patch \
29             file://0002-am335x-am3517evm-beagleboard-am37x-Add-CONFIG_CMD_AS.patch \
30             file://0003-beagleboard-Load-uImage-from-VFAT-by-default.patch \
31             file://0004-beagleboard-Load-uImage-to-the-default-kernel-linux-.patch \
32             file://0001-omap3_evm-Added-function-calls-to-set-volts-speed-on.patch \
33             file://0002-omap3evm-Make-the-board-start-at-800MHz.patch \
34             file://0003-beagleboard-Make-xM-rev-C-go-to-800MHz.patch \
35             file://0001-ARM-omap3-Set-SPL-stack-size-to-8KB-image-to-54KB.patch \
36             "
38 SPL_BINARY = "MLO"