]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-bsp/u-boot/u-boot/0004-OMAP3-BeagleBoard-Enable-pullups-on-i2c2.patch
sdcard_image: Add image version info to root fs
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot / 0004-OMAP3-BeagleBoard-Enable-pullups-on-i2c2.patch
1 From 6859e4b88c405ed40c898d259227f158da5f867a Mon Sep 17 00:00:00 2001
2 From: Steve Kipisz <s-kipisz2@ti.com>
3 Date: Thu, 5 Aug 2010 10:36:07 -0500
4 Subject: [PATCH 04/16] OMAP3: BeagleBoard: Enable pullups on i2c2.
6 This allows the reading of EEPROMS on the expansion bus without adding
7 external pull-ups.
8 ---
9 v2 updates
10  * Updated per http://patchwork.ozlabs.org/patch/71997/
11  * Added description
12  * Used OMAP34XX_CTRL_BASE
13  * Used structure and writel to perform write
15 v3 updates
16  * Included v3 in the subject line
17  * Fixed structure name typo that got messed up in generating patch
18  * Removed some extraneous blank lines
20 v4 updates
21  * Fixed typo in typecast
22 ---
23  arch/arm/include/asm/arch-omap3/omap3.h |   14 ++++++++++++++
24  board/ti/beagle/beagle.c                |    4 ++++
25  2 files changed, 18 insertions(+), 0 deletions(-)
27 diff --git a/arch/arm/include/asm/arch-omap3/omap3.h b/arch/arm/include/asm/arch-omap3/omap3.h
28 index 3957c79..cc2b541 100644
29 --- a/arch/arm/include/asm/arch-omap3/omap3.h
30 +++ b/arch/arm/include/asm/arch-omap3/omap3.h
31 @@ -50,6 +50,20 @@
32  /* CONTROL */
33  #define OMAP34XX_CTRL_BASE             (OMAP34XX_L4_IO_BASE + 0x2000)
34  
35 +#ifndef __ASSEMBLY__
36 +/* Signal Integrity Parameter Control Registers */
37 +struct control_prog_io {
38 +       unsigned char res[0x408];
39 +       unsigned int io2;               /* 0x408 */
40 +       unsigned char res2[0x38];
41 +       unsigned int io0;               /* 0x444 */
42 +       unsigned int io1;               /* 0x448 */
43 +};
44 +#endif /* __ASSEMBLY__ */
45 +
46 +/* Bit definition for CONTROL_PROG_IO1 */
47 +#define PRG_I2C2_PULLUPRESX            0x00000001
48 +
49  /* UART */
50  #define OMAP34XX_UART1                 (OMAP34XX_L4_IO_BASE + 0x6a000)
51  #define OMAP34XX_UART2                 (OMAP34XX_L4_IO_BASE + 0x6c000)
52 diff --git a/board/ti/beagle/beagle.c b/board/ti/beagle/beagle.c
53 index 929461c..9d03b24 100644
54 --- a/board/ti/beagle/beagle.c
55 +++ b/board/ti/beagle/beagle.c
56 @@ -148,6 +148,10 @@ int misc_init_r(void)
57  {
58         struct gpio *gpio5_base = (struct gpio *)OMAP34XX_GPIO5_BASE;
59         struct gpio *gpio6_base = (struct gpio *)OMAP34XX_GPIO6_BASE;
60 +       struct control_prog_io *prog_io_base = (struct control_prog_io *)OMAP34XX_CTRL_BASE;
61 +
62 +       /* Enable i2c2 pullup resisters */
63 +       writel(~(PRG_I2C2_PULLUPRESX), &prog_io_base->io1);
64  
65         switch (get_board_revision()) {
66         case REVISION_AXBX:
67 -- 
68 1.6.6.1