[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot / 0013-OMAP3-Overo-change-address-of-expansion-eeprom-to-0x.patch
1 From 305e2cb16f4f6e8c7f13120e6a98bb1e999c764f Mon Sep 17 00:00:00 2001
2 From: Steve Sakoman <steve@sakoman.com>
3 Date: Fri, 26 Feb 2010 12:42:30 -0800
4 Subject: [PATCH 13/37] OMAP3: Overo: change address of expansion eeprom to 0x51 so as to not conflict with EDID address
6 ---
7 board/overo/overo.c | 2 +-
8 1 files changed, 1 insertions(+), 1 deletions(-)
10 diff --git a/board/overo/overo.c b/board/overo/overo.c
11 index ec186ec..f96e7ff 100644
12 --- a/board/overo/overo.c
13 +++ b/board/overo/overo.c
14 @@ -51,7 +51,7 @@ static struct {
15 #define TWL4030_I2C_BUS 0
17 #define EXPANSION_EEPROM_I2C_BUS 2
18 -#define EXPANSION_EEPROM_I2C_ADDRESS 0x50
19 +#define EXPANSION_EEPROM_I2C_ADDRESS 0x51
21 #define GUMSTIX_VENDORID 0x0200
23 --
24 1.6.6.1