u-boot 2011.09+git: update to latest version of Tom Rini's tree
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot / 2011.09git / 0005-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch
1 From e2121ca4fd82f8313b764fe7fb24511ef7d10904 Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Wed, 16 Nov 2011 18:57:12 +0100
4 Subject: [PATCH 05/10] am335x-evm: enable i2c2 pinmux for beaglebone
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8  board/ti/am335x/mux.c |   18 ++++++++++++++++++
9  1 file changed, 18 insertions(+)
11 diff --git a/board/ti/am335x/mux.c b/board/ti/am335x/mux.c
12 index 885b33f..70645d4 100644
13 --- a/board/ti/am335x/mux.c
14 +++ b/board/ti/am335x/mux.c
15 @@ -310,6 +310,12 @@ static struct module_pin_mux i2c1_pin_mux[] = {
16         {-1},
17  };
18  
19 +static struct module_pin_mux i2c2_pin_mux[] = {
20 +       {OFFSET(uart1_ctsn), (MODE(3) | RXACTIVE | PULLUDEN | SLEWCTRL)},  /* I2C_DATA */
21 +       {OFFSET(uart1_rtsn), (MODE(3) | RXACTIVE | PULLUDEN | SLEWCTRL)}, /* I2C_SCLK */
22 +       {-1},
23 +};
24 +
25  #ifndef CONFIG_NO_ETH
26  static struct module_pin_mux rgmii1_pin_mux[] = {
27         {OFFSET(mii1_txen), MODE(2)},                   /* RGMII1_TCTL */
28 @@ -598,6 +604,7 @@ static struct evm_pin_mux sk_evm_pin_mux[] = {
29  static struct evm_pin_mux beaglebone_pin_mux[] = {
30         {uart0_pin_mux, PROFILE_ALL, DEV_ON_BASEBOARD},
31         {i2c1_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_4, DEV_ON_BASEBOARD},
32 +       {i2c2_pin_mux, PROFILE_ALL, DEV_ON_BASEBOARD},
33  #ifdef CONFIG_NAND
34         {nand_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3, DEV_ON_DGHTR_BRD},
35  #endif
36 @@ -617,6 +624,7 @@ static struct evm_pin_mux beaglebone_pin_mux[] = {
37  static struct evm_pin_mux beaglebone_old_pin_mux[] = {
38         {uart0_pin_mux, PROFILE_ALL, DEV_ON_BASEBOARD},
39         {i2c1_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_4, DEV_ON_BASEBOARD},
40 +       {i2c2_pin_mux, PROFILE_ALL, DEV_ON_BASEBOARD},
41  #ifdef CONFIG_NAND
42         {nand_pin_mux, PROFILE_ALL & ~PROFILE_2 & ~PROFILE_3, DEV_ON_DGHTR_BRD},
43  #endif
44 @@ -713,6 +721,16 @@ void enable_i2c0_pin_mux(void)
45         configure_module_pin_mux(i2c0_pin_mux);
46  }
47  
48 +void enable_i2c1_pin_mux(void)
49 +{
50 +       configure_module_pin_mux(i2c1_pin_mux);
51 +}
52 +
53 +void enable_i2c2_pin_mux(void)
54 +{
55 +       configure_module_pin_mux(i2c2_pin_mux);
56 +}
57 +
58  void enable_uart0_pin_mux(void)
59  {
60         configure_module_pin_mux(uart0_pin_mux);
61 -- 
62 1.7.10