u-boot 2011.10rc: fix loading from /boot by adding ext4 support
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot / 2011.09git / 0015-am335x-switch-to-ext4-mode.patch
1 From 89f08384d5048059ac0a8ab72b6a7a194513dc64 Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Wed, 4 Apr 2012 00:06:31 +0200
4 Subject: [PATCH 15/15] am335x: switch to ext4 mode
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8  include/configs/am335x_evm.h |    6 ++++--
9  1 files changed, 4 insertions(+), 2 deletions(-)
11 diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
12 index b2628c5..18d2cac 100755
13 --- a/include/configs/am335x_evm.h
14 +++ b/include/configs/am335x_evm.h
15 @@ -76,6 +76,7 @@
16                 "env import -t $loadaddr $filesize\0" \
17         "mmc_load_uimage=fatload mmc ${mmc_dev}:1 0x80007fc0 ${bootfile}\0" \
18         "mmc_load_uimage_ext2=ext2load mmc ${mmc_dev}:2 0x80007fc0 /boot/${bootfile}\0" \
19 +       "mmc_load_uimage_ext4=ext4load mmc ${mmc_dev}:2 0x80007fc0 /boot/${bootfile}\0" \
20         "optargs=\0" \
21         "bootargs_defaults=setenv bootargs " \
22                 "console=${console} " \
23 @@ -102,7 +103,7 @@
24                 "nfsroot=${serverip}:${rootpath},${nfsopts} rw " \
25                 "ip=dhcp\0" \
26         "mmc_boot=run mmc_args; " \
27 -               "run mmc_load_uimage_ext2; " \
28 +               "run mmc_load_uimage_ext4; " \
29                 "bootm 0x80007fc0\0" \
30         "nand_boot=echo Booting from nand ...; " \
31                 "run nand_args; " \
32 @@ -136,7 +137,7 @@
33                         "echo Running uenvcmd ...;" \
34                         "run uenvcmd;" \
35                 "fi;" \
36 -               "if run mmc_load_uimage_ext2; then " \
37 +               "if run mmc_load_uimage_ext4; then " \
38                         "run mmc_args;" \
39                         "bootm 0x80007fc0;" \
40                 "fi;" \
41 @@ -404,6 +405,7 @@
42  #define CONFIG_DOS_PARTITION
43  #define CONFIG_CMD_FAT
44  #define CONFIG_CMD_EXT2
45 +#define CONFIG_CMD_EXT4
46  #endif
47  
48  /* Unsupported features */
49 -- 
50 1.7.2.5