1 From 7189f933a151c3f2f4778aaaefa1a3b037368bed Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Sat, 8 Jan 2011 19:13:31 +0100
4 Subject: [PATCH 02/10] 600mhz.patch
6 ---
7 include/asm-arm/arch-omap3/clocks_omap3.h | 2 +-
8 1 files changed, 1 insertions(+), 1 deletions(-)
10 diff --git a/include/asm-arm/arch-omap3/clocks_omap3.h b/include/asm-arm/arch-omap3/clocks_omap3.h
11 index 661407b..e148d68 100644
12 --- a/include/asm-arm/arch-omap3/clocks_omap3.h
13 +++ b/include/asm-arm/arch-omap3/clocks_omap3.h
14 @@ -71,7 +71,7 @@
15 #define MPU_FSEL_13_ES1 0x03
16 #define MPU_M2_13_ES1 0x01
18 -#define MPU_M_13_ES2 0x1F4
19 +#define MPU_M_13_ES2 0x258
20 #define MPU_N_13_ES2 0x0C
21 #define MPU_FSEL_13_ES2 0x03
22 #define MPU_M2_13_ES2 0x01
23 --
24 1.6.6.1