]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-bsp/u-boot/u-boot/fw_env.config
TI BSP: add support the OMAP35x EVM board
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot / fw_env.config
1 # Configuration file for fw_(printenv/saveenv) utility.
2 # Up to two entries are valid, in this case the redundant
3 # environment sector is assumed present.
4 # Notice, that the "Number of sectors" is ignored on NOR.
6 # MTD device name       Device offset   Env. size       Flash sector size       Number of sectors
7 /dev/mtd2               0x0000          0x20000         0x20000