]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-bsp/u-boot/u-boot_2011.09-psp04.06.00.08.bb
u-boot_2011.09-psp04.06.00.08: Add PSP v04.06.00.08 of u-boot
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot_2011.09-psp04.06.00.08.bb
1 # Use the version of u-boot.inc in oe-core not the meta-ti version
2 require ${COREBASE}/meta/recipes-bsp/u-boot/u-boot.inc
4 DESCRIPTION = "u-boot bootloader for ARM MPU devices"
5 LICENSE = "GPLv2+"
6 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
8 COMPATIBLE_MACHINE = "ti33x|omap3"
10 DEFAULT_PREFERENCE = "-1"
12 PACKAGE_ARCH = "${MACHINE_ARCH}"
14 PR = "r0+gitr${SRCPV}"
16 SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=${BRANCH}"
18 BRANCH = "AM335XPSP_04.06.00.08"
20 # Lock to the commit corresponding to TAG:
21 # v2011.09_AM335xPSP_04.06.00.08
22 SRCREV = "1e4626f0d5f3bb04ec974e76a5d9029875269d31"
24 S = "${WORKDIR}/git"
26 UBOOT_SUFFIX = "img"
28 # Set the name of the SPL that will built so that it is also packaged with u-boot.
29 SPL_BINARY = "MLO"