u-boot: switch beagleboard and beaglebone to RO rootfs at boot
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot_2011.09.bb
1 require u-boot.inc
3 PR = "r4"
5 # No patches for other machines yet
6 COMPATIBLE_MACHINE = "(beagleboard)"
8 SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
9            file://2011.09/0001-HACK-beagleboard-config-disable-cache-for-USB.patch \
10            file://2011.09/0002-beagleboard-config-enable-gpio-command.patch \
11            file://2011.09/0003-Increased-some-timeout-durations-for-MMC-and-EHCI.patch \
12            file://2011.09/0001-beagleboard-add-support-for-TCT-Beacon-board.patch \
13            file://2011.09/0001-beagleboard-add-support-for-scanning-loop-through-ex.patch \
14            file://2011.09/0002-beagleboard-switch-to-ttyO2.patch \
15            file://2011.09/0003-beagleboard-mount-rootfs-RO-instead-of-RW-at-boot.patch \
16            file://fw_env.config \
17           "
19 SRCREV = "1d5e7fb403257d62f0f2419cb83fdf6b0f02f215"
21 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
23 S = "${WORKDIR}/git"