am-sysinfo: switch 'proto' to 'protocol' in SRC_URI
[glsdk/meta-ti-glsdk.git] / recipes-bsp / u-boot / u-boot_2011.10rc.bb
1 require u-boot.inc
3 # No patches for other machines yet
4 COMPATIBLE_MACHINE = "(ti33x)"
6 DEFAULT_PREFERENCE_ti33x = "99"
8 PV = "2011.09+git"
9 PR = "r28"
11 # SPL build
12 UBOOT_BINARY = "u-boot.img"
13 UBOOT_IMAGE = "u-boot-${MACHINE}-${PV}-${PR}.img"
14 UBOOT_SYMLINK = "u-boot-${MACHINE}.img"
16 SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=master \
17            file://2011.09git/0001-am335x_evm-add-option-to-boot-kernel-from-boot-in-ex.patch \
18            file://2011.09git/0002-am335x_evm-set-bootdelay-to-1.patch \
19            file://2011.09git/0003-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch \
20            file://2011.09git/0004-am335x_evm-switch-to-ext4.patch \
21            file://2011.09git/0005-am335x-evm-enable-i2c2-pinmux-for-beaglebone.patch \
22            file://2011.09git/0006-ext2load-increase-read-speed.patch \
23            file://2011.09git/0007-am335x-evm-fix-ext2load-and-specify-partition-for-bo.patch \
24            file://2011.09git/0008-am335x-evm-load-uImage-from-boot-instead-of-VFAT.patch \
25            file://2011.09git/0009-ext4fs-ls-load-support.patch \
26            file://2011.09git/0010-am335x-switch-to-ext4-mode.patch \
27           "
29 SRCREV = "ec687252299796639ff9bcb981804fbec7b445a4"
31 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
33 S = "${WORKDIR}/git"