1 # Use the version of u-boot.inc in oe-core not the meta-ti version
2 require ${COREBASE}/meta/recipes-bsp/u-boot/u-boot.inc
4 # Reset OEMAKE. Current u-boot.inc sets -02 which breaks this version of u-boot's build.
5 # This issue was fixed in oe-core master by removing the -02 statement.
6 EXTRA_OEMAKE = 'CROSS_COMPILE=${TARGET_PREFIX} CC="${TARGET_PREFIX}gcc ${TOOLCHAIN_OPTIONS}"'
8 DESCRIPTION = "u-boot bootloader for ARM MPU devices"
9 LICENSE = "GPLv2+"
10 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
12 COMPATIBLE_MACHINE = "ti33x|omap3"
14 DEFAULT_PREFERENCE = "-1"
16 PACKAGE_ARCH = "${MACHINE_ARCH}"
18 PR = "r7+gitr${SRCPV}"
20 SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=${BRANCH} \
21 "
23 BRANCH = "amsdk-05.06.00.00"
25 SRCREV = "6536bfa6b7f16bb49fdea8c72959e3ed54e77a82"
27 S = "${WORKDIR}/git"
29 UBOOT_SUFFIX = "img"
31 # Set the name of the SPL that will built so that it is also packaged with u-boot.
32 SPL_BINARY = "MLO"