]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-bsp/x-load/x-load.inc
TI BSP: add support the OMAP35x EVM board
[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load / x-load.inc
1 DESCRIPTION = "x-load bootloader loader"
2 SECTION = "bootloaders"
3 PRIORITY = "optional"
4 LICENSE = "GPLv2+"
6 DEPENDS = "signgp-native"
8 PARALLEL_MAKE=""
10 EXTRA_OEMAKE = "CROSS_COMPILE=${TARGET_PREFIX}"
12 XLOAD_MACHINE ?= "${MACHINE}_config"
14 XLOAD_IMAGE ?= "x-load-${MACHINE}-${PV}-${PR}.bin.ift"
15 XLOAD_SYMLINK ?= "x-load-${MACHINE}.bin.ift"
16 XLOAD_USB_IMAGE ?= "x-load-usb-${MACHINE}-${PV}-${PR}.bin"
17 XLOAD_USB_SYMLINK ?= "x-load-usb-${MACHINE}.bin"
18 MLO_IMAGE ?= "MLO-${MACHINE}-${PV}-${PR}"
19 MLO_SYMLINK ?= "MLO-${MACHINE}"
20 MLO_SYMLINK_NOMACHINE ?= "MLO"
21 XLOAD_LOAD_ADDRESS ?= 0x40200800
23 do_compile () {
24         unset LDFLAGS
25         unset CFLAGS
26         unset CPPFLAGS
27         oe_runmake distclean
28         oe_runmake ${XLOAD_MACHINE}
29         oe_runmake
30 }
32 do_install () {
33         signGP ${S}/x-load.bin ${XLOAD_LOAD_ADDRESS}
35         install -d ${D}/boot
36         install ${S}/x-load.bin.ift ${D}/boot/${MLO_IMAGE}
37         ln -sf ${MLO_IMAGE} ${D}/boot/${MLO_SYMLINK_NOMACHINE} 
38 }
40 FILES_${PN} = "/boot"
42 do_deploy () {
43         install -d ${DEPLOY_DIR_IMAGE}
44         install ${S}/x-load.bin.ift ${DEPLOY_DIR_IMAGE}/${XLOAD_IMAGE}
45         install ${S}/x-load.bin ${DEPLOY_DIR_IMAGE}/${XLOAD_USB_IMAGE}  
46         install ${S}/x-load.bin.ift ${DEPLOY_DIR_IMAGE}/${MLO_IMAGE}
48         cd ${DEPLOY_DIR_IMAGE}
49         rm -f ${XLOAD_SYMLINK}
50         ln -sf ${XLOAD_IMAGE} ${XLOAD_SYMLINK}
51         rm -f ${XLOAD_USB_SYMLINK}
52         ln -sf ${XLOAD_USB_IMAGE} ${XLOAD_USB_SYMLINK}  
53         rm -f ${MLO_SYMLINK}
54         ln -sf ${MLO_IMAGE} ${MLO_SYMLINK}
55 }
56 do_deploy[dirs] = "${S}"
57 addtask deploy before do_build after do_install