x-load: fall back to xM when detecting beagleboard revisions
[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load / x-load / 0001-OMAP4-clocks-Enable-only-required-clks.patch
1 From 7c5a2dd1e20702d220bd75910f7cfb6141230e5b Mon Sep 17 00:00:00 2001
2 From: Rajendra Nayak <rnayak@ti.com>
3 Date: Tue, 21 Dec 2010 11:55:01 -0200
4 Subject: [PATCH 1/5] OMAP4: clocks: Enable only required clks
6 X-loader untill now, was enabling all clks at bootup
7 to help all modules to be functional at the kernel, even
8 with drivers which do not handle clks well.
9 Now that we are moving towards all drivers being adapted
10 to request/release clks as expected, most of this code is
11 useless and hence removed.
13 Signed-off-by: Rajendra Nayak <rnayak@ti.com>
14 Signed-off-by: Ricardo Salveti de Araujo <ricardo.salveti@canonical.com>
15 ---
16  board/omap4430panda/clock.c |  225 ++++++++++++++++++++++---------------------
17  1 files changed, 117 insertions(+), 108 deletions(-)
19 diff --git a/board/omap4430panda/clock.c b/board/omap4430panda/clock.c
20 index a83f1c6..b323885 100644
21 --- a/board/omap4430panda/clock.c
22 +++ b/board/omap4430panda/clock.c
23 @@ -552,71 +552,73 @@ static void enable_all_clocks(void)
24  {
25         volatile int regvalue = 0;
26  
27 -       /* Enable Ducati clocks */
28 -       sr32(CM_DUCATI_DUCATI_CLKCTRL, 0, 32, 0x1);
29 -       sr32(CM_DUCATI_CLKSTCTRL, 0, 32, 0x2);
30 -
31 -       wait_on_value(BIT8, BIT8, CM_DUCATI_CLKSTCTRL, LDELAY);
32 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_DUCATI_DUCATI_CLKCTRL, LDELAY);
33 -
34 -       /* Enable ivahd and sl2 clocks */
35 -       sr32(IVAHD_IVAHD_CLKCTRL, 0, 32, 0x1);
36 -       sr32(IVAHD_SL2_CLKCTRL, 0, 32, 0x1);
37 -       sr32(IVAHD_CLKSTCTRL, 0, 32, 0x2);
38 -
39 -       wait_on_value(BIT8, BIT8, IVAHD_CLKSTCTRL, LDELAY);
40 -
41 -       /* wait for ivahd to become accessible */
42 -       //wait_on_value(BIT18|BIT17|BIT16, 0, IVAHD_IVAHD_CLKCTRL, LDELAY);
43 -       /* wait for sl2 to become accessible */
44 -       //wait_on_value(BIT17|BIT16, 0, IVAHD_SL2_CLKCTRL, LDELAY);
45 -
46 -       /* Enable Tesla clocks */
47 -       sr32(DSP_DSP_CLKCTRL, 0, 32, 0x1);
48 -       sr32(DSP_CLKSTCTRL, 0, 32, 0x2);
49 -
50 -       wait_on_value(BIT8, BIT8, DSP_CLKSTCTRL, LDELAY);
51 -
52 -       /* wait for tesla to become accessible */
53 -       //wait_on_value(BIT18|BIT17|BIT16, 0, DSP_DSP_CLKCTRL, LDELAY);
54 -
55 -       /* TODO: Some hack needed by MM: Clean this */
56 -       #if 0 /* Doesn't work on some Zebu */
57 -       *(volatile int*)0x4a306910 = 0x00000003;
58 -       *(volatile int*)0x550809a0 = 0x00000001;
59 -       *(volatile int*)0x55080a20 = 0x00000007;
60 -       #endif
61 -
62 -       /* ABE clocks */
63 -       sr32(CM1_ABE_CLKSTCTRL, 0, 32, 0x3);
64 -       sr32(CM1_ABE_AESS_CLKCTRL, 0, 32, 0x2);
65 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM1_ABE_AESS_CLKCTRL, LDELAY);
66 -       sr32(CM1_ABE_PDM_CLKCTRL, 0, 32, 0x2);
67 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_PDM_CLKCTRL, LDELAY);
68 -       sr32(CM1_ABE_DMIC_CLKCTRL, 0, 32, 0x2);
69 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_DMIC_CLKCTRL, LDELAY);
70 -       sr32(CM1_ABE_MCASP_CLKCTRL, 0, 32, 0x2);
71 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCASP_CLKCTRL, LDELAY);
72 -       sr32(CM1_ABE_MCBSP1_CLKCTRL, 0, 32, 0x08000002);
73 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCBSP1_CLKCTRL, LDELAY);
74 -       sr32(CM1_ABE_MCBSP2_CLKCTRL, 0, 32, 0x08000002);
75 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCBSP2_CLKCTRL, LDELAY);
76 -       sr32(CM1_ABE_MCBSP3_CLKCTRL, 0, 32, 0x08000002);
77 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCBSP3_CLKCTRL, LDELAY);
78 -       sr32(CM1_ABE_SLIMBUS_CLKCTRL, 0, 32, 0xf02);
79 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_SLIMBUS_CLKCTRL, LDELAY);
80 -       sr32(CM1_ABE_TIMER5_CLKCTRL, 0, 32, 0x2);
81 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER5_CLKCTRL, LDELAY);
82 -       sr32(CM1_ABE_TIMER6_CLKCTRL, 0, 32, 0x2);
83 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER6_CLKCTRL, LDELAY);
84 -       sr32(CM1_ABE_TIMER7_CLKCTRL, 0, 32, 0x2);
85 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER7_CLKCTRL, LDELAY);
86 -       sr32(CM1_ABE_TIMER8_CLKCTRL, 0, 32, 0x2);
87 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER8_CLKCTRL, LDELAY);
88 -       sr32(CM1_ABE_WDT3_CLKCTRL, 0, 32, 0x2);
89 -       //wait_on_value(BIT17|BIT16, 0, CM1_ABE_WDT3_CLKCTRL, LDELAY);
90 -       /* Disable sleep transitions */
91 -       sr32(CM1_ABE_CLKSTCTRL, 0, 32, 0x0);
92 +       if (omap_revision() == OMAP4430_ES1_0) {
93 +               /* Enable Ducati clocks */
94 +               sr32(CM_DUCATI_DUCATI_CLKCTRL, 0, 32, 0x1);
95 +               sr32(CM_DUCATI_CLKSTCTRL, 0, 32, 0x2);
96 +
97 +               wait_on_value(BIT8, BIT8, CM_DUCATI_CLKSTCTRL, LDELAY);
98 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_DUCATI_DUCATI_CLKCTRL, LDELAY);
99 +
100 +               /* Enable ivahd and sl2 clocks */
101 +               sr32(IVAHD_IVAHD_CLKCTRL, 0, 32, 0x1);
102 +               sr32(IVAHD_SL2_CLKCTRL, 0, 32, 0x1);
103 +               sr32(IVAHD_CLKSTCTRL, 0, 32, 0x2);
105 +               wait_on_value(BIT8, BIT8, IVAHD_CLKSTCTRL, LDELAY);
107 +               /* wait for ivahd to become accessible */
108 +               //wait_on_value(BIT18|BIT17|BIT16, 0, IVAHD_IVAHD_CLKCTRL, LDELAY);
109 +               /* wait for sl2 to become accessible */
110 +               //wait_on_value(BIT17|BIT16, 0, IVAHD_SL2_CLKCTRL, LDELAY);
112 +               /* Enable Tesla clocks */
113 +               sr32(DSP_DSP_CLKCTRL, 0, 32, 0x1);
114 +               sr32(DSP_CLKSTCTRL, 0, 32, 0x2);
116 +               wait_on_value(BIT8, BIT8, DSP_CLKSTCTRL, LDELAY);
118 +               /* wait for tesla to become accessible */
119 +               //wait_on_value(BIT18|BIT17|BIT16, 0, DSP_DSP_CLKCTRL, LDELAY);
121 +               /* TODO: Some hack needed by MM: Clean this */
122 +               #if 0 /* Doesn't work on some Zebu */
123 +               *(volatile int*)0x4a306910 = 0x00000003;
124 +               *(volatile int*)0x550809a0 = 0x00000001;
125 +               *(volatile int*)0x55080a20 = 0x00000007;
126 +               #endif
128 +               /* ABE clocks */
129 +               sr32(CM1_ABE_CLKSTCTRL, 0, 32, 0x3);
130 +               sr32(CM1_ABE_AESS_CLKCTRL, 0, 32, 0x2);
131 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM1_ABE_AESS_CLKCTRL, LDELAY);
132 +               sr32(CM1_ABE_PDM_CLKCTRL, 0, 32, 0x2);
133 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_PDM_CLKCTRL, LDELAY);
134 +               sr32(CM1_ABE_DMIC_CLKCTRL, 0, 32, 0x2);
135 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_DMIC_CLKCTRL, LDELAY);
136 +               sr32(CM1_ABE_MCASP_CLKCTRL, 0, 32, 0x2);
137 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCASP_CLKCTRL, LDELAY);
138 +               sr32(CM1_ABE_MCBSP1_CLKCTRL, 0, 32, 0x08000002);
139 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCBSP1_CLKCTRL, LDELAY);
140 +               sr32(CM1_ABE_MCBSP2_CLKCTRL, 0, 32, 0x08000002);
141 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCBSP2_CLKCTRL, LDELAY);
142 +               sr32(CM1_ABE_MCBSP3_CLKCTRL, 0, 32, 0x08000002);
143 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_MCBSP3_CLKCTRL, LDELAY);
144 +               sr32(CM1_ABE_SLIMBUS_CLKCTRL, 0, 32, 0xf02);
145 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_SLIMBUS_CLKCTRL, LDELAY);
146 +               sr32(CM1_ABE_TIMER5_CLKCTRL, 0, 32, 0x2);
147 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER5_CLKCTRL, LDELAY);
148 +               sr32(CM1_ABE_TIMER6_CLKCTRL, 0, 32, 0x2);
149 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER6_CLKCTRL, LDELAY);
150 +               sr32(CM1_ABE_TIMER7_CLKCTRL, 0, 32, 0x2);
151 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER7_CLKCTRL, LDELAY);
152 +               sr32(CM1_ABE_TIMER8_CLKCTRL, 0, 32, 0x2);
153 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_TIMER8_CLKCTRL, LDELAY);
154 +               sr32(CM1_ABE_WDT3_CLKCTRL, 0, 32, 0x2);
155 +               //wait_on_value(BIT17|BIT16, 0, CM1_ABE_WDT3_CLKCTRL, LDELAY);
156 +               /* Disable sleep transitions */
157 +               sr32(CM1_ABE_CLKSTCTRL, 0, 32, 0x0);
158 +       }
159  
160         /* L4PER clocks */
161         sr32(CM_L4PER_CLKSTCTRL, 0, 32, 0x2);
162 @@ -723,50 +725,57 @@ static void enable_all_clocks(void)
163         sr32(CM_WKUP_WDT2_CLKCTRL, 0, 32, 0x2);
164         wait_on_value(BIT17|BIT16, 0, CM_WKUP_WDT2_CLKCTRL, LDELAY);
165  
166 -       /* Enable Camera clocks */
167 -       sr32(CM_CAM_CLKSTCTRL, 0, 32, 0x3);
168 -       sr32(CM_CAM_ISS_CLKCTRL, 0, 32, 0x102);
169 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_CAM_ISS_CLKCTRL, LDELAY);
170 -       sr32(CM_CAM_FDIF_CLKCTRL, 0, 32, 0x2);
171 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_CAM_FDIF_CLKCTRL, LDELAY);
172 -       sr32(CM_CAM_CLKSTCTRL, 0, 32, 0x0);
174 -       /* Enable DSS clocks */
175 -       /* PM_DSS_PWRSTCTRL ON State and LogicState = 1 (Retention) */
176 -       *(volatile int*)0x4A307100 = 0x7; //DSS_PRM
177 -       sr32(CM_DSS_CLKSTCTRL, 0, 32, 0x2);
178 -       sr32(CM_DSS_DSS_CLKCTRL, 0, 32, 0xf02);
179 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_DSS_DSS_CLKCTRL, LDELAY);
180 -       sr32(CM_DSS_DEISS_CLKCTRL, 0, 32, 0x2);
181 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_DSS_DEISS_CLKCTRL, LDELAY);
182 -       /* Check for DSS Clocks */
183 -       while (((*(volatile int*)0x4A009100) & 0xF00) != 0xE00)
184 -       /* Set HW_AUTO transition mode */
185 -       sr32(CM_DSS_CLKSTCTRL, 0, 32, 0x3);
187 -       /* Enable SGX clocks */
188 -       sr32(CM_SGX_CLKSTCTRL, 0, 32, 0x2);
189 -       sr32(CM_SGX_SGX_CLKCTRL, 0, 32, 0x2);
190 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_SGX_SGX_CLKCTRL, LDELAY);
191 -       /* Check for SGX FCLK and ICLK */
192 -       while ( (*(volatile int*)0x4A009200) != 0x302 );
193 -       //sr32(CM_SGX_CLKSTCTRL, 0, 32, 0x0);
194 -       /* Enable hsi/unipro/usb clocks */
195 -       sr32(CM_L3INIT_HSI_CLKCTRL, 0, 32, 0x1);
196 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_HSI_CLKCTRL, LDELAY);
197 -       sr32(CM_L3INIT_UNIPRO1_CLKCTRL, 0, 32, 0x2);
198 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_UNIPRO1_CLKCTRL, LDELAY);
199 -       sr32(CM_L3INIT_HSUSBHOST_CLKCTRL, 0, 32, 0x2);
200 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_HSUSBHOST_CLKCTRL, LDELAY);
201 -       sr32(CM_L3INIT_HSUSBOTG_CLKCTRL, 0, 32, 0x1);
202 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_HSUSBOTG_CLKCTRL, LDELAY);
203 -       sr32(CM_L3INIT_HSUSBTLL_CLKCTRL, 0, 32, 0x1);
204 -       //wait_on_value(BIT17|BIT16, 0, CM_L3INIT_HSUSBTLL_CLKCTRL, LDELAY);
205 -       sr32(CM_L3INIT_FSUSB_CLKCTRL, 0, 32, 0x2);
206 -       //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_FSUSB_CLKCTRL, LDELAY);
207 -       /* enable the 32K, 48M optional clocks and enable the module */
208 +       if (omap_revision() == OMAP4430_ES1_0) {
209 +               /* Enable Camera clocks */
210 +               sr32(CM_CAM_CLKSTCTRL, 0, 32, 0x3);
211 +               sr32(CM_CAM_ISS_CLKCTRL, 0, 32, 0x102);
212 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_CAM_ISS_CLKCTRL, LDELAY);
213 +               sr32(CM_CAM_FDIF_CLKCTRL, 0, 32, 0x2);
214 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_CAM_FDIF_CLKCTRL, LDELAY);
215 +               sr32(CM_CAM_CLKSTCTRL, 0, 32, 0x0);
217 +               /* Enable DSS clocks */
218 +               /* PM_DSS_PWRSTCTRL ON State and LogicState = 1 (Retention) */
219 +               *(volatile int*)0x4A307100 = 0x7; //DSS_PRM
220 +               sr32(CM_DSS_CLKSTCTRL, 0, 32, 0x2);
221 +               sr32(CM_DSS_DSS_CLKCTRL, 0, 32, 0xf02);
222 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_DSS_DSS_CLKCTRL, LDELAY);
223 +               sr32(CM_DSS_DEISS_CLKCTRL, 0, 32, 0x2);
224 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_DSS_DEISS_CLKCTRL, LDELAY);
225 +               /* Check for DSS Clocks */
226 +               while (((*(volatile int*)0x4A009100) & 0xF00) != 0xE00)
227 +               /* Set HW_AUTO transition mode */
228 +               sr32(CM_DSS_CLKSTCTRL, 0, 32, 0x3);
230 +               /* Enable SGX clocks */
231 +               sr32(CM_SGX_CLKSTCTRL, 0, 32, 0x2);
232 +               sr32(CM_SGX_SGX_CLKCTRL, 0, 32, 0x2);
233 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_SGX_SGX_CLKCTRL, LDELAY);
234 +               /* Check for SGX FCLK and ICLK */
235 +               while ( (*(volatile int*)0x4A009200) != 0x302 );
236 +               //sr32(CM_SGX_CLKSTCTRL, 0, 32, 0x0);
237 +               /* Enable hsi/unipro/usb clocks */
238 +               sr32(CM_L3INIT_HSI_CLKCTRL, 0, 32, 0x1);
239 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_HSI_CLKCTRL, LDELAY);
240 +               sr32(CM_L3INIT_UNIPRO1_CLKCTRL, 0, 32, 0x2);
241 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_UNIPRO1_CLKCTRL, LDELAY);
242 +               sr32(CM_L3INIT_HSUSBHOST_CLKCTRL, 0, 32, 0x2);
243 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_HSUSBHOST_CLKCTRL, LDELAY);
244 +               sr32(CM_L3INIT_HSUSBOTG_CLKCTRL, 0, 32, 0x1);
245 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_HSUSBOTG_CLKCTRL, LDELAY);
246 +               sr32(CM_L3INIT_HSUSBTLL_CLKCTRL, 0, 32, 0x1);
247 +               //wait_on_value(BIT17|BIT16, 0, CM_L3INIT_HSUSBTLL_CLKCTRL, LDELAY);
248 +               sr32(CM_L3INIT_FSUSB_CLKCTRL, 0, 32, 0x2);
249 +               //wait_on_value(BIT18|BIT17|BIT16, 0, CM_L3INIT_FSUSB_CLKCTRL, LDELAY);
250 +               /* enable the 32K, 48M optional clocks and enable the module */
251 +               sr32(CM_L3INIT_USBPHY_CLKCTRL, 0, 32, 0x301);
252 +               //wait_on_value(BIT17|BIT16, 0, CM_L3INIT_USBPHY_CLKCTRL, LDELAY);
253 +       }
255 +       /* Enable clocks for USB fast boot to work */
256         sr32(CM_L3INIT_USBPHY_CLKCTRL, 0, 32, 0x301);
257 -       //wait_on_value(BIT17|BIT16, 0, CM_L3INIT_USBPHY_CLKCTRL, LDELAY);
258 +       sr32(CM_L3INIT_HSUSBOTG_CLKCTRL, 0, 32, 0x1);
260         return;
261  }
262  
263 -- 
264 1.6.6.1