x-load: fall back to xM when detecting beagleboard revisions
[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load / x-load / 0002-OMAP4-Select-DPLL-PER-Clock-as-source-for-SGX-FCLK.patch
1 From 17028354b438883e98668803bf433d8a0bae12a1 Mon Sep 17 00:00:00 2001
2 From: Rajeev Kulkarni <rajeevk@ti.com>
3 Date: Tue, 26 Oct 2010 07:34:43 -0500
4 Subject: [PATCH 2/5] OMAP4: Select DPLL PER Clock as source for SGX FCLK
6 The correct frequncy for SGX is 307.2 Mhz.. If DPLL_PER
7 is set 1536 Mhz, There is no need to change dividers, just
8 parent clock need to change. And DPLL PER is set at 1536.
10 Signed-off-by: Rajeev Kulkarni <rajeevk@ti.com>
11 Signed-off-by: Ricardo Salveti de Araujo <ricardo.salveti@canonical.com>
12 ---
13  board/omap4430panda/clock.c |    3 +++
14  1 files changed, 3 insertions(+), 0 deletions(-)
16 diff --git a/board/omap4430panda/clock.c b/board/omap4430panda/clock.c
17 index b323885..4404cc5 100644
18 --- a/board/omap4430panda/clock.c
19 +++ b/board/omap4430panda/clock.c
20 @@ -772,6 +772,9 @@ static void enable_all_clocks(void)
21                 //wait_on_value(BIT17|BIT16, 0, CM_L3INIT_USBPHY_CLKCTRL, LDELAY);
22         }
23  
24 +       /* Select DPLL PER CLOCK as source for SGX FCLK */
25 +       sr32(CM_SGX_SGX_CLKCTRL, 24, 1, 0x1);
26 +
27         /* Enable clocks for USB fast boot to work */
28         sr32(CM_L3INIT_USBPHY_CLKCTRL, 0, 32, 0x301);
29         sr32(CM_L3INIT_HSUSBOTG_CLKCTRL, 0, 32, 0x1);
30 -- 
31 1.6.6.1