[glsdk/meta-ti-glsdk.git] / recipes-bsp / x-load / x-load / 0003-MUX-Configure-SYS_NIRQ2-pin-in-safe-mode.patch
1 From 3421142b95238893a90032c3056123544c353752 Mon Sep 17 00:00:00 2001
2 From: Ricardo Salveti de Araujo <ricardo.salveti@canonical.com>
3 Date: Tue, 21 Dec 2010 12:03:50 -0200
4 Subject: [PATCH 3/5] MUX: Configure SYS_NIRQ2 pin in safe mode
6 SYS_NIRQ2 pin if not in safe mode, with audio driver
7 enabled gates CORE RET. Hence configured in safe mode.
8 Audio driver is expected to re-init the pin in the
9 kernel.
11 Patch from sdp, by Rajendra Nayak <rnayak@ti.com>
13 Signed-off-by: Ricardo Salveti de Araujo <ricardo.salveti@canonical.com>
14 ---
15 board/omap4430panda/omap4430panda.c | 2 +-
16 1 files changed, 1 insertions(+), 1 deletions(-)
18 diff --git a/board/omap4430panda/omap4430panda.c b/board/omap4430panda/omap4430panda.c
19 index a91e2aa..f6f515b 100644
20 --- a/board/omap4430panda/omap4430panda.c
21 +++ b/board/omap4430panda/omap4430panda.c
22 @@ -910,7 +910,7 @@ int dram_init(void)
23 MV(CP(FREF_CLK1_OUT) , ( M0)) /* fref_clk1_out */ \
24 MV(CP(FREF_CLK2_OUT) , ( PTD | IEN | M3)) /* gpio_182 */ \
25 MV(CP(SYS_NIRQ1) , ( PTU | IEN | M0)) /* sys_nirq1 */ \
26 - MV(CP(SYS_NIRQ2) , ( PTU | IEN | M0)) /* sys_nirq2 */ \
27 + MV(CP(SYS_NIRQ2) , (M7_SAFE)) /* sys_nirq2 */ \
28 MV(CP(SYS_BOOT0) , ( PTU | IEN | M3)) /* gpio_184 */ \
29 MV(CP(SYS_BOOT1) , ( M3)) /* gpio_185 */ \
30 MV(CP(SYS_BOOT2) , ( PTD | IEN | M3)) /* gpio_186 */ \
31 --
32 1.6.6.1