]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-graphics/omapfbplay/files/omapfbplay-errorhandling.patch
linux-ti33x-psp 3.2: switch ADC to 16x averaging, disable 275MHz, add 4.3" LCD support
[glsdk/meta-ti-glsdk.git] / recipes-graphics / omapfbplay / files / omapfbplay-errorhandling.patch
1 From e321ae7df57ada9ecc8c155fa4e5511c96ef5db3 Mon Sep 17 00:00:00 2001
2 From: Rob Clark <rob@ti.com>
3 Date: Fri, 18 Mar 2011 12:40:51 -0500
4 Subject: [PATCH] dce: differentiate between fatal and non-fatal errors
6 For streams with errors, the codec will throw back an error. But not
7 all errors are fatal.
8 ---
9  dce.c |   10 ++++++++--
10  1 files changed, 8 insertions(+), 2 deletions(-)
12 diff --git a/dce.c b/dce.c
13 index ab7ad0a..88f175e 100644
14 --- a/dce.c
15 +++ b/dce.c
16 @@ -270,8 +270,14 @@ static int dce_decode(AVPacket *p)
17  
18      err = VIDDEC3_process(codec, inbufs, outbufs, in_args, out_args);
19      if (err) {
20 -        fprintf(stderr, "VIDDEC3_process() error %d\n", err);
21 -        return -1;
22 +        fprintf(stderr, "VIDDEC3_process() error %d %08x\n", err,
23 +                    out_args->extendedError);
24 +        /* for non-fatal errors, keep going.. a non-fatal error could
25 +         * just indicate an error in the input stream which the codec
26 +         * was able to conceal
27 +         */
28 +        if (XDM_ISFATALERROR(out_args->extendedError))
29 +            return -1;
30      }
31  
32      for (i = 0; i < out_args->outputID[i]; i++) {
33 -- 
34 1.7.1