[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / beagle / 0001-OMAP3-beagle-add-support-for-beagleboard-xM-revision.patch
1 From 29084109008dda4700a14865ffdba4901fb3e361 Mon Sep 17 00:00:00 2001
2 From: Fernandes, Joel A <joelagnel@ti.com>
3 Date: Tue, 7 Jun 2011 15:54:45 -0500
4 Subject: [PATCH 1/3] OMAP3: beagle: add support for beagleboard xM revision C
6 OMAP3: beagle: add support for beagleboard xM revision C
8 The USB enable GPIO has been in beagleboard xM revision C.
9 The USER button has been moved since beagleboard xM.
10 Also, board specific initialization has been moved to beagle_config struct
11 and initialized in omap3_beagle_init_rev. Default values in struct are for xMC.
13 Signed-off-by: Joel A Fernandes <joelagnel@ti.com>
14 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
15 ---
16 arch/arm/mach-omap2/board-omap3beagle.c | 78 ++++++++++++++++++++-----------
17 1 files changed, 51 insertions(+), 27 deletions(-)
19 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
20 index 34f8411..32f5f89 100644
21 --- a/arch/arm/mach-omap2/board-omap3beagle.c
22 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
23 @@ -60,7 +60,8 @@
24 * AXBX = GPIO173, GPIO172, GPIO171: 1 1 1
25 * C1_3 = GPIO173, GPIO172, GPIO171: 1 1 0
26 * C4 = GPIO173, GPIO172, GPIO171: 1 0 1
27 - * XM = GPIO173, GPIO172, GPIO171: 0 0 0
28 + * XMA/XMB = GPIO173, GPIO172, GPIO171: 0 0 0
29 + * XMC = GPIO173, GPIO172, GPIO171: 0 1 0
30 */
31 enum {
32 OMAP3BEAGLE_BOARD_UNKN = 0,
33 @@ -68,14 +69,26 @@ enum {
34 OMAP3BEAGLE_BOARD_C1_3,
35 OMAP3BEAGLE_BOARD_C4,
36 OMAP3BEAGLE_BOARD_XM,
37 + OMAP3BEAGLE_BOARD_XMC,
38 };
40 static u8 omap3_beagle_version;
42 -static u8 omap3_beagle_get_rev(void)
43 -{
44 - return omap3_beagle_version;
45 -}
46 +/*
47 + * Board-specific configuration
48 + * Defaults to BeagleBoard-xMC
49 + */
50 +static struct {
51 + int mmc1_gpio_wp;
52 + int usb_pwr_level;
53 + int reset_gpio;
54 + int usr_button_gpio;
55 +} beagle_config = {
56 + .mmc1_gpio_wp = -EINVAL,
57 + .usb_pwr_level = GPIOF_OUT_INIT_LOW,
58 + .reset_gpio = 129,
59 + .usr_button_gpio = 4,
60 +};
62 static struct gpio omap3_beagle_rev_gpios[] __initdata = {
63 { 171, GPIOF_IN, "rev_id_0" },
64 @@ -110,18 +123,32 @@ static void __init omap3_beagle_init_rev(void)
65 case 7:
66 printk(KERN_INFO "OMAP3 Beagle Rev: Ax/Bx\n");
67 omap3_beagle_version = OMAP3BEAGLE_BOARD_AXBX;
68 + beagle_config.mmc1_gpio_wp = 29;
69 + beagle_config.reset_gpio = 170;
70 + beagle_config.usr_button_gpio = 7;
71 break;
72 case 6:
73 printk(KERN_INFO "OMAP3 Beagle Rev: C1/C2/C3\n");
74 omap3_beagle_version = OMAP3BEAGLE_BOARD_C1_3;
75 + beagle_config.mmc1_gpio_wp = 23;
76 + beagle_config.reset_gpio = 170;
77 + beagle_config.usr_button_gpio = 7;
78 break;
79 case 5:
80 printk(KERN_INFO "OMAP3 Beagle Rev: C4\n");
81 omap3_beagle_version = OMAP3BEAGLE_BOARD_C4;
82 + beagle_config.mmc1_gpio_wp = 23;
83 + beagle_config.reset_gpio = 170;
84 + beagle_config.usr_button_gpio = 7;
85 break;
86 case 0:
87 - printk(KERN_INFO "OMAP3 Beagle Rev: xM\n");
88 + printk(KERN_INFO "OMAP3 Beagle Rev: xM Ax/Bx\n");
89 omap3_beagle_version = OMAP3BEAGLE_BOARD_XM;
90 + beagle_config.usb_pwr_level = GPIOF_OUT_INIT_HIGH;
91 + break;
92 + case 2:
93 + printk(KERN_INFO "OMAP3 Beagle Rev: xM C\n");
94 + omap3_beagle_version = OMAP3BEAGLE_BOARD_XMC;
95 break;
96 default:
97 printk(KERN_INFO "OMAP3 Beagle Rev: unknown %hd\n", beagle_rev);
98 @@ -225,7 +252,7 @@ static struct omap2_hsmmc_info mmc[] = {
99 {
100 .mmc = 1,
101 .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA,
102 - .gpio_wp = 29,
103 + .gpio_wp = -EINVAL,
104 },
105 {} /* Terminator */
106 };
107 @@ -243,17 +270,11 @@ static struct gpio_led gpio_leds[];
108 static int beagle_twl_gpio_setup(struct device *dev,
109 unsigned gpio, unsigned ngpio)
110 {
111 - int r, usb_pwr_level;
112 -
113 - if (omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_XM) {
114 - mmc[0].gpio_wp = -EINVAL;
115 - } else if ((omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_C1_3) ||
116 - (omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_C4)) {
117 - omap_mux_init_gpio(23, OMAP_PIN_INPUT);
118 - mmc[0].gpio_wp = 23;
119 - } else {
120 - omap_mux_init_gpio(29, OMAP_PIN_INPUT);
121 - }
122 + int r;
123 +
124 + if (beagle_config.mmc1_gpio_wp != -EINVAL)
125 + omap_mux_init_gpio(beagle_config.mmc1_gpio_wp, OMAP_PIN_INPUT);
126 + mmc[0].gpio_wp = beagle_config.mmc1_gpio_wp;
127 /* gpio + 0 is "mmc0_cd" (input/IRQ) */
128 mmc[0].gpio_cd = gpio + 0;
129 omap2_hsmmc_init(mmc);
130 @@ -263,9 +284,8 @@ static int beagle_twl_gpio_setup(struct device *dev,
131 * high / others active low)
132 * DVI reset GPIO is different between beagle revisions
133 */
134 - if (omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_XM) {
135 - usb_pwr_level = GPIOF_OUT_INIT_HIGH;
136 - beagle_dvi_device.reset_gpio = 129;
137 + /* Valid for all -xM revisions */
138 + if (cpu_is_omap3630()) {
139 /*
140 * gpio + 1 on Xm controls the TFP410's enable line (active low)
141 * gpio + 2 control varies depending on the board rev as below:
142 @@ -283,8 +303,6 @@ static int beagle_twl_gpio_setup(struct device *dev,
143 pr_err("%s: unable to configure DVI_LDO_EN\n",
144 __func__);
145 } else {
146 - usb_pwr_level = GPIOF_OUT_INIT_LOW;
147 - beagle_dvi_device.reset_gpio = 170;
148 /*
149 * REVISIT: need ehci-omap hooks for external VBUS
150 * power switch and overcurrent detect
151 @@ -292,8 +310,10 @@ static int beagle_twl_gpio_setup(struct device *dev,
152 if (gpio_request_one(gpio + 1, GPIOF_IN, "EHCI_nOC"))
153 pr_err("%s: unable to configure EHCI_nOC\n", __func__);
154 }
155 + beagle_dvi_device.reset_gpio = beagle_config.reset_gpio;
157 - gpio_request_one(gpio + TWL4030_GPIO_MAX, usb_pwr_level, "nEN_USB_PWR");
158 + gpio_request_one(gpio + TWL4030_GPIO_MAX, beagle_config.usb_pwr_level,
159 + "nEN_USB_PWR");
161 /* TWL4030_GPIO_MAX + 1 == ledB, PMU_STAT (out, active low LED) */
162 gpio_leds[2].gpio = gpio + TWL4030_GPIO_MAX + 1;
163 @@ -404,7 +424,8 @@ static struct platform_device leds_gpio = {
164 static struct gpio_keys_button gpio_buttons[] = {
165 {
166 .code = BTN_EXTRA,
167 - .gpio = 7,
168 + /* Dynamically assigned depending on board */
169 + .gpio = -EINVAL,
170 .desc = "user",
171 .wakeup = 1,
172 },
173 @@ -468,8 +489,8 @@ static void __init beagle_opp_init(void)
174 return;
175 }
177 - /* Custom OPP enabled for XM */
178 - if (omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_XM) {
179 + /* Custom OPP enabled for all xM versions */
180 + if (cpu_is_omap3630()) {
181 struct omap_hwmod *mh = omap_hwmod_lookup("mpu");
182 struct omap_hwmod *dh = omap_hwmod_lookup("iva");
183 struct device *dev;
184 @@ -509,6 +530,9 @@ static void __init omap3_beagle_init(void)
185 omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
186 omap3_beagle_init_rev();
187 omap3_beagle_i2c_init();
188 +
189 + gpio_buttons[0].gpio = beagle_config.usr_button_gpio;
190 +
191 platform_add_devices(omap3_beagle_devices,
192 ARRAY_SIZE(omap3_beagle_devices));
193 omap_display_init(&beagle_dss_data);
194 --
195 1.6.6.1