[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / beagle / 0002-UNFINISHED-OMAP3-beagle-add-support-for-expansionboa.patch
1 From e5e3655c165de9507d2020d5eae4c5589c7a3dad Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Thu, 21 Jul 2011 14:29:42 +0200
4 Subject: [PATCH 2/3] UNFINISHED: OMAP3: beagle: add support for expansionboards
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8 arch/arm/mach-omap2/board-omap3beagle.c | 266 +++++++++++++++++++++++++++++++
9 1 files changed, 266 insertions(+), 0 deletions(-)
11 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
12 index 32f5f89..f26a9a8 100644
13 --- a/arch/arm/mach-omap2/board-omap3beagle.c
14 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
15 @@ -21,6 +21,7 @@
16 #include <linux/io.h>
17 #include <linux/leds.h>
18 #include <linux/gpio.h>
19 +#include <linux/irq.h>
20 #include <linux/input.h>
21 #include <linux/gpio_keys.h>
22 #include <linux/opp.h>
23 @@ -156,6 +157,167 @@ static void __init omap3_beagle_init_rev(void)
24 }
25 }
27 +char expansionboard_name[16];
28 +
29 +#if defined(CONFIG_WL12XX) || defined(CONFIG_WL12XX_MODULE)
30 +#include <linux/regulator/fixed.h>
31 +#include <linux/wl12xx.h>
32 +
33 +#define OMAP_BEAGLE_WLAN_EN_GPIO (139)
34 +#define OMAP_BEAGLE_BT_EN_GPIO (138)
35 +#define OMAP_BEAGLE_WLAN_IRQ_GPIO (137)
36 +#define OMAP_BEAGLE_FM_EN_BT_WU (136)
37 +
38 +struct wl12xx_platform_data omap_beagle_wlan_data __initdata = {
39 + .irq = OMAP_GPIO_IRQ(OMAP_BEAGLE_WLAN_IRQ_GPIO),
40 + .board_ref_clock = 2, /* 38.4 MHz */
41 +};
42 +
43 +static int gpios[] = {OMAP_BEAGLE_BT_EN_GPIO, OMAP_BEAGLE_FM_EN_BT_WU, -1};
44 +static struct platform_device wl12xx_device = {
45 + .name = "kim",
46 + .id = -1,
47 + .dev.platform_data = &gpios,
48 +};
49 +
50 +static struct omap2_hsmmc_info mmcbbt[] = {
51 + {
52 + .mmc = 1,
53 + .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA,
54 + .gpio_wp = 29,
55 + },
56 + {
57 + .name = "wl1271",
58 + .mmc = 2,
59 + .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
60 + .gpio_wp = -EINVAL,
61 + .gpio_cd = -EINVAL,
62 + .ocr_mask = MMC_VDD_165_195,
63 + .nonremovable = true,
64 + },
65 + {} /* Terminator */
66 + };
67 +
68 +static struct regulator_consumer_supply beagle_vmmc2_supply =
69 + REGULATOR_SUPPLY("vmmc", "omap_hsmmc.1");
70 +
71 +static struct regulator_init_data beagle_vmmc2 = {
72 + .constraints = {
73 + .min_uV = 1850000,
74 + .max_uV = 1850000,
75 + .apply_uV = true,
76 + .valid_modes_mask = REGULATOR_MODE_NORMAL
77 + | REGULATOR_MODE_STANDBY,
78 + .valid_ops_mask = REGULATOR_CHANGE_MODE
79 + | REGULATOR_CHANGE_STATUS,
80 + },
81 + .num_consumer_supplies = 1,
82 + .consumer_supplies = &beagle_vmmc2_supply,
83 +};
84 +
85 +static struct fixed_voltage_config beagle_vwlan = {
86 + .supply_name = "vwl1271",
87 + .microvolts = 1800000, /* 1.8V */
88 + .gpio = OMAP_BEAGLE_WLAN_EN_GPIO,
89 + .startup_delay = 70000, /* 70ms */
90 + .enable_high = 1,
91 + .enabled_at_boot = 0,
92 + .init_data = &beagle_vmmc2,
93 +};
94 +
95 +static struct platform_device omap_vwlan_device = {
96 + .name = "reg-fixed-voltage",
97 + .id = 1,
98 + .dev = {
99 + .platform_data = &beagle_vwlan,
100 + },
101 +};
102 +#endif
103 +
104 +#if defined(CONFIG_ENC28J60) || defined(CONFIG_ENC28J60_MODULE)
105 +
106 +#include <plat/mcspi.h>
107 +#include <linux/spi/spi.h>
108 +
109 +#define OMAP3BEAGLE_GPIO_ENC28J60_IRQ 157
110 +
111 +static struct omap2_mcspi_device_config enc28j60_spi_chip_info = {
112 + .turbo_mode = 0,
113 + .single_channel = 1, /* 0: slave, 1: master */
114 +};
115 +
116 +static struct spi_board_info omap3beagle_zippy_spi_board_info[] __initdata = {
117 + {
118 + .modalias = "enc28j60",
119 + .bus_num = 4,
120 + .chip_select = 0,
121 + .max_speed_hz = 20000000,
122 + .controller_data = &enc28j60_spi_chip_info,
123 + },
124 +};
125 +
126 +static void __init omap3beagle_enc28j60_init(void)
127 +{
128 + if ((gpio_request(OMAP3BEAGLE_GPIO_ENC28J60_IRQ, "ENC28J60_IRQ") == 0) &&
129 + (gpio_direction_input(OMAP3BEAGLE_GPIO_ENC28J60_IRQ) == 0)) {
130 + gpio_export(OMAP3BEAGLE_GPIO_ENC28J60_IRQ, 0);
131 + omap3beagle_zippy_spi_board_info[0].irq = OMAP_GPIO_IRQ(OMAP3BEAGLE_GPIO_ENC28J60_IRQ);
132 + irq_set_irq_type(omap3beagle_zippy_spi_board_info[0].irq, IRQ_TYPE_EDGE_FALLING);
133 + } else {
134 + printk(KERN_ERR "could not obtain gpio for ENC28J60_IRQ\n");
135 + return;
136 + }
137 +
138 + spi_register_board_info(omap3beagle_zippy_spi_board_info,
139 + ARRAY_SIZE(omap3beagle_zippy_spi_board_info));
140 +}
141 +
142 +#else
143 +static inline void __init omap3beagle_enc28j60_init(void) { return; }
144 +#endif
145 +
146 +#if defined(CONFIG_KS8851) || defined(CONFIG_KS8851_MODULE)
147 +
148 +#include <plat/mcspi.h>
149 +#include <linux/spi/spi.h>
150 +
151 +#define OMAP3BEAGLE_GPIO_KS8851_IRQ 157
152 +
153 +static struct omap2_mcspi_device_config ks8851_spi_chip_info = {
154 + .turbo_mode = 0,
155 + .single_channel = 1, /* 0: slave, 1: master */
156 +};
157 +
158 +static struct spi_board_info omap3beagle_zippy2_spi_board_info[] __initdata = {
159 + {
160 + .modalias = "ks8851",
161 + .bus_num = 4,
162 + .chip_select = 0,
163 + .max_speed_hz = 36000000,
164 + .controller_data = &ks8851_spi_chip_info,
165 + },
166 +};
167 +
168 +static void __init omap3beagle_ks8851_init(void)
169 +{
170 + if ((gpio_request(OMAP3BEAGLE_GPIO_KS8851_IRQ, "KS8851_IRQ") == 0) &&
171 + (gpio_direction_input(OMAP3BEAGLE_GPIO_KS8851_IRQ) == 0)) {
172 + gpio_export(OMAP3BEAGLE_GPIO_KS8851_IRQ, 0);
173 + omap3beagle_zippy2_spi_board_info[0].irq = OMAP_GPIO_IRQ(OMAP3BEAGLE_GPIO_KS8851_IRQ);
174 + irq_set_irq_type(omap3beagle_zippy2_spi_board_info[0].irq, IRQ_TYPE_EDGE_FALLING);
175 + } else {
176 + printk(KERN_ERR "could not obtain gpio for KS8851_IRQ\n");
177 + return;
178 + }
179 +
180 + spi_register_board_info(omap3beagle_zippy2_spi_board_info,
181 + ARRAY_SIZE(omap3beagle_zippy2_spi_board_info));
182 +}
183 +
184 +#else
185 +static inline void __init omap3beagle_ks8851_init(void) { return; }
186 +#endif
187 +
188 static struct mtd_partition omap3beagle_nand_partitions[] = {
189 /* All the partition sizes are listed in terms of NAND block size */
190 {
191 @@ -254,6 +416,12 @@ static struct omap2_hsmmc_info mmc[] = {
192 .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA,
193 .gpio_wp = -EINVAL,
194 },
195 + {
196 + .mmc = 2,
197 + .caps = MMC_CAP_4_BIT_DATA,
198 + .transceiver = true,
199 + .ocr_mask = 0x00100000, /* 3.3V */
200 + },
201 {} /* Terminator */
202 };
204 @@ -277,7 +445,15 @@ static int beagle_twl_gpio_setup(struct device *dev,
205 mmc[0].gpio_wp = beagle_config.mmc1_gpio_wp;
206 /* gpio + 0 is "mmc0_cd" (input/IRQ) */
207 mmc[0].gpio_cd = gpio + 0;
208 +#if defined(CONFIG_WL12XX) || defined(CONFIG_WL12XX_MODULE)
209 + if(!strcmp(expansionboard_name, "bbtoys-wifi")) {
210 + omap2_hsmmc_init(mmcbbt);
211 + } else {
212 + omap2_hsmmc_init(mmc);
213 + }
214 +#else
215 omap2_hsmmc_init(mmc);
216 +#endif
218 /*
219 * TWL4030_GPIO_MAX + 0 == ledA, EHCI nEN_USB_PWR (out, XM active
220 @@ -375,6 +551,19 @@ static struct i2c_board_info __initdata beagle_i2c_eeprom[] = {
221 },
222 };
224 +#if defined(CONFIG_RTC_DRV_DS1307) || \
225 + defined(CONFIG_RTC_DRV_DS1307_MODULE)
226 +
227 +static struct i2c_board_info __initdata beagle_i2c2_zippy[] = {
228 + {
229 + I2C_BOARD_INFO("eeprom", 0x50),
230 + I2C_BOARD_INFO("ds1307", 0x68),
231 + },
232 +};
233 +#else
234 +static struct i2c_board_info __initdata beagle_i2c2_zippy[] = {};
235 +#endif
236 +
237 static int __init omap3_beagle_i2c_init(void)
238 {
239 omap3_pmic_get_config(&beagle_twldata,
240 @@ -479,6 +668,15 @@ static struct omap_board_mux board_mux[] __initdata = {
241 };
242 #endif
244 +static int __init expansionboard_setup(char *str)
245 +{
246 + if (!str)
247 + return -EINVAL;
248 + strncpy(expansionboard_name, str, 16);
249 + printk(KERN_INFO "Beagle expansionboard: %s\n", expansionboard_name);
250 + return 0;
251 +}
252 +
253 static void __init beagle_opp_init(void)
254 {
255 int r = 0;
256 @@ -542,6 +740,72 @@ static void __init omap3_beagle_init(void)
257 /* REVISIT leave DVI powered down until it's needed ... */
258 gpio_request_one(170, GPIOF_OUT_INIT_HIGH, "DVI_nPD");
260 + if(!strcmp(expansionboard_name, "zippy"))
261 + {
262 + printk(KERN_INFO "Beagle expansionboard: initializing enc28j60\n");
263 + omap3beagle_enc28j60_init();
264 + printk(KERN_INFO "Beagle expansionboard: assigning GPIO 141 and 162 to MMC1\n");
265 + mmc[1].gpio_wp = 141;
266 + mmc[1].gpio_cd = 162;
267 + printk(KERN_INFO "Beagle expansionboard: registering I2C2 for zippy board\n");
268 + omap_register_i2c_bus(2, 400, beagle_i2c2_zippy,
269 + ARRAY_SIZE(beagle_i2c2_zippy));
270 +
271 + }
272 +
273 + if(!strcmp(expansionboard_name, "zippy2"))
274 + {
275 + printk(KERN_INFO "Beagle expansionboard: initializing ks_8851\n");
276 + omap3beagle_ks8851_init();
277 + printk(KERN_INFO "Beagle expansionboard: assigning GPIO 141 and 162 to MMC1\n");
278 + mmc[1].gpio_wp = 141;
279 + mmc[1].gpio_cd = 162;
280 + printk(KERN_INFO "Beagle expansionboard: registering I2C2 for zippy2 board\n");
281 + omap_register_i2c_bus(2, 400, beagle_i2c2_zippy,
282 + ARRAY_SIZE(beagle_i2c2_zippy));
283 + }
284 +
285 + if(!strcmp(expansionboard_name, "trainer"))
286 + {
287 + printk(KERN_INFO "Beagle expansionboard: exporting GPIOs 130-141,162 to userspace\n");
288 + gpio_request(130, "sysfs");
289 + gpio_export(130, 1);
290 + gpio_request(131, "sysfs");
291 + gpio_export(131, 1);
292 + gpio_request(132, "sysfs");
293 + gpio_export(132, 1);
294 + gpio_request(133, "sysfs");
295 + gpio_export(133, 1);
296 + gpio_request(134, "sysfs");
297 + gpio_export(134, 1);
298 + gpio_request(135, "sysfs");
299 + gpio_export(135, 1);
300 + gpio_request(136, "sysfs");
301 + gpio_export(136, 1);
302 + gpio_request(137, "sysfs");
303 + gpio_export(137, 1);
304 + gpio_request(138, "sysfs");
305 + gpio_export(138, 1);
306 + gpio_request(139, "sysfs");
307 + gpio_export(139, 1);
308 + gpio_request(140, "sysfs");
309 + gpio_export(140, 1);
310 + gpio_request(141, "sysfs");
311 + gpio_export(141, 1);
312 + gpio_request(162, "sysfs");
313 + gpio_export(162, 1);
314 + }
315 +
316 + if(!strcmp(expansionboard_name, "bbtoys-wifi"))
317 + {
318 + if (wl12xx_set_platform_data(&omap_beagle_wlan_data))
319 + pr_err("error setting wl12xx data\n");
320 + printk(KERN_INFO "Beagle expansionboard: registering wl12xx bt platform device\n");
321 + platform_device_register(&wl12xx_device);
322 + printk(KERN_INFO "Beagle expansionboard: registering wl12xx wifi platform device\n");
323 + platform_device_register(&omap_vwlan_device);
324 + }
325 +
326 usb_musb_init(NULL);
327 usbhs_init(&usbhs_bdata);
328 omap_nand_flash_init(NAND_BUSWIDTH_16, omap3beagle_nand_partitions,
329 @@ -558,6 +822,8 @@ static void __init omap3_beagle_init(void)
330 beagle_opp_init();
331 }
333 +early_param("buddy", expansionboard_setup);
334 +
335 MACHINE_START(OMAP3_BEAGLE, "OMAP3 Beagle Board")
336 /* Maintainer: Syed Mohammed Khasim - http://beagleboard.org */
337 .boot_params = 0x80000100,
338 --
339 1.6.6.1