[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / madc / 0002-mfd-twl-core-enable-madc-clock.patch
1 From f4aed769e9e59998f44447e7309e192573e6fac6 Mon Sep 17 00:00:00 2001
2 From: Steve Sakoman <steve@sakoman.com>
3 Date: Sat, 23 Jan 2010 06:26:54 -0800
4 Subject: [PATCH 2/2] mfd: twl-core: enable madc clock
6 Now that the madc driver has been merged it is also necessary to enable the clock to the madc block
8 Signed-off-by: Steve Sakoman <steve@sakoman.com>
9 ---
10 drivers/mfd/twl-core.c | 8 ++++++++
11 include/linux/i2c/twl.h | 1 +
12 2 files changed, 9 insertions(+), 0 deletions(-)
14 diff --git a/drivers/mfd/twl-core.c b/drivers/mfd/twl-core.c
15 index e39dbed..018ee53 100644
16 --- a/drivers/mfd/twl-core.c
17 +++ b/drivers/mfd/twl-core.c
18 @@ -217,6 +217,11 @@
20 /* Few power values */
21 #define R_CFG_BOOT 0x05
22 +#define R_GPBR1 0x0C
23 +
24 +/* MADC clock values for R_GPBR1 */
25 +#define MADC_HFCLK_EN 0x80
26 +#define DEFAULT_MADC_CLK_EN 0x10
28 /* some fields in R_CFG_BOOT */
29 #define HFCLK_FREQ_19p2_MHZ (1 << 0)
30 @@ -1152,6 +1157,9 @@ static void clocks_init(struct device *dev,
32 e |= unprotect_pm_master();
33 /* effect->MADC+USB ck en */
34 + if (twl_has_madc())
35 + e |= twl_i2c_write_u8(TWL_MODULE_INTBR,
36 + MADC_HFCLK_EN | DEFAULT_MADC_CLK_EN, R_GPBR1);
37 e |= twl_i2c_write_u8(TWL_MODULE_PM_MASTER, ctrl, R_CFG_BOOT);
38 e |= protect_pm_master();
40 diff --git a/include/linux/i2c/twl.h b/include/linux/i2c/twl.h
41 index ba4f886..6802efc 100644
42 --- a/include/linux/i2c/twl.h
43 +++ b/include/linux/i2c/twl.h
44 @@ -74,6 +74,7 @@
46 #define TWL_MODULE_USB TWL4030_MODULE_USB
47 #define TWL_MODULE_AUDIO_VOICE TWL4030_MODULE_AUDIO_VOICE
48 +#define TWL_MODULE_INTBR TWL4030_MODULE_INTBR
49 #define TWL_MODULE_PIH TWL4030_MODULE_PIH
50 #define TWL_MODULE_MADC TWL4030_MODULE_MADC
51 #define TWL_MODULE_MAIN_CHARGE TWL4030_MODULE_MAIN_CHARGE
52 --
53 1.7.2.5