]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-kernel/linux/linux-3.0/pm-wip/cpufreq/0005-OMAP-PM-CPUFREQ-Fix-conditional-compilation.patch
linux 3.0: update to 3.0.17
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / pm-wip / cpufreq / 0005-OMAP-PM-CPUFREQ-Fix-conditional-compilation.patch
1 From 62275cbaac608a17fe5ff0437e0950667927e5e8 Mon Sep 17 00:00:00 2001
2 From: Silesh C V <silesh@ti.com>
3 Date: Wed, 29 Sep 2010 14:52:54 +0530
4 Subject: [PATCH 05/19] OMAP: PM: CPUFREQ: Fix conditional compilation
6 Fix conditional compilation. A conditional expresiion
7 should follow "#elif", in this case #elif clause should
8 check whether CONFIG_ARCH_OMAP3 is defined or not
9 (ie. defined(CONFIG_ARCH_OMAP3)) rather than checking for
10 the value of the macro.
12 Signed-off-by: Silesh C V <silesh@ti.com>
13 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
14 ---
15  arch/arm/plat-omap/cpu-omap.c |    2 +-
16  1 files changed, 1 insertions(+), 1 deletions(-)
18 diff --git a/arch/arm/plat-omap/cpu-omap.c b/arch/arm/plat-omap/cpu-omap.c
19 index f0f9430..c3ac065 100644
20 --- a/arch/arm/plat-omap/cpu-omap.c
21 +++ b/arch/arm/plat-omap/cpu-omap.c
22 @@ -41,7 +41,7 @@ static struct cpufreq_frequency_table *freq_table;
23  
24  #ifdef CONFIG_ARCH_OMAP1
25  #define MPU_CLK                "mpu"
26 -#elif CONFIG_ARCH_OMAP3
27 +#elif defined(CONFIG_ARCH_OMAP3)
28  #define MPU_CLK                "arm_fck"
29  #else
30  #define MPU_CLK                "virt_prcm_set"
31 -- 
32 1.7.2.5