[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / pm-wip / voltdm / 0012-OMAP3-SR-fix-cosmetic-indentation.patch
1 From b8242bd79943e805522b715f1a60e72130af5b8c Mon Sep 17 00:00:00 2001
2 From: Nishanth Menon <nm@ti.com>
3 Date: Mon, 14 Feb 2011 12:33:13 +0530
4 Subject: [PATCH 012/149] OMAP3+: SR: fix cosmetic indentation
6 Error label case seems to have a 2 tab indentation when just 1 is
7 necessary.
9 Signed-off-by: Nishanth Menon <nm@ti.com>
10 Signed-off-by: Kevin Hilman <khilman@ti.com>
11 ---
12 arch/arm/mach-omap2/smartreflex.c | 20 ++++++++++----------
13 1 files changed, 10 insertions(+), 10 deletions(-)
15 diff --git a/arch/arm/mach-omap2/smartreflex.c b/arch/arm/mach-omap2/smartreflex.c
16 index 3bd9fac..2ce2fb7 100644
17 --- a/arch/arm/mach-omap2/smartreflex.c
18 +++ b/arch/arm/mach-omap2/smartreflex.c
19 @@ -277,16 +277,16 @@ static int sr_late_init(struct omap_sr *sr_info)
20 return ret;
22 error:
23 - iounmap(sr_info->base);
24 - mem = platform_get_resource(sr_info->pdev, IORESOURCE_MEM, 0);
25 - release_mem_region(mem->start, resource_size(mem));
26 - list_del(&sr_info->node);
27 - dev_err(&sr_info->pdev->dev, "%s: ERROR in registering"
28 - "interrupt handler. Smartreflex will"
29 - "not function as desired\n", __func__);
30 - kfree(name);
31 - kfree(sr_info);
32 - return ret;
33 + iounmap(sr_info->base);
34 + mem = platform_get_resource(sr_info->pdev, IORESOURCE_MEM, 0);
35 + release_mem_region(mem->start, resource_size(mem));
36 + list_del(&sr_info->node);
37 + dev_err(&sr_info->pdev->dev, "%s: ERROR in registering"
38 + "interrupt handler. Smartreflex will"
39 + "not function as desired\n", __func__);
40 + kfree(name);
41 + kfree(sr_info);
42 + return ret;
43 }
45 static void sr_v1_disable(struct omap_sr *sr)
46 --
47 1.6.6.1