[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / pm-wip / voltdm / 0053-OMAP4-prm-Remove-wrong-clockdomain-offsets.patch
1 From 6066c8802de9f6a1006a8e31aa833615060a2a5b Mon Sep 17 00:00:00 2001
2 From: Benoit Cousson <b-cousson@ti.com>
3 Date: Sat, 9 Jul 2011 19:15:04 -0600
4 Subject: [PATCH 053/149] OMAP4: prm: Remove wrong clockdomain offsets
6 The following commit introduced new macros to define an offset
7 per clock domain in an instance.
9 commit e4156ee52fe617c2c2d80b5db993ff4bf07d7c3c
11 OMAP4: CM instances: add clockdomain register offsets
13 The PRM contains only two clock controls management entities:
14 EMU and WKUP.
15 Remove the other ones.
17 Signed-off-by: Benoit Cousson <b-cousson@ti.com>
18 Cc: Paul Walmsley <paul@pwsan.com>
19 Signed-off-by: Paul Walmsley <paul@pwsan.com>
20 ---
21 arch/arm/mach-omap2/prm44xx.h | 12 ------------
22 1 files changed, 0 insertions(+), 12 deletions(-)
24 diff --git a/arch/arm/mach-omap2/prm44xx.h b/arch/arm/mach-omap2/prm44xx.h
25 index 2aec8c8..6e53120 100644
26 --- a/arch/arm/mach-omap2/prm44xx.h
27 +++ b/arch/arm/mach-omap2/prm44xx.h
28 @@ -57,19 +57,7 @@
29 #define OMAP4430_PRM_INSTR_INST 0x1f00
31 /* PRM clockdomain register offsets (from instance start) */
32 -#define OMAP4430_PRM_MPU_MPU_CDOFFS 0x0000
33 -#define OMAP4430_PRM_TESLA_TESLA_CDOFFS 0x0000
34 -#define OMAP4430_PRM_ABE_ABE_CDOFFS 0x0000
35 -#define OMAP4430_PRM_CORE_CORE_CDOFFS 0x0000
36 -#define OMAP4430_PRM_IVAHD_IVAHD_CDOFFS 0x0000
37 -#define OMAP4430_PRM_CAM_CAM_CDOFFS 0x0000
38 -#define OMAP4430_PRM_DSS_DSS_CDOFFS 0x0000
39 -#define OMAP4430_PRM_GFX_GFX_CDOFFS 0x0000
40 -#define OMAP4430_PRM_L3INIT_L3INIT_CDOFFS 0x0000
41 -#define OMAP4430_PRM_L4PER_L4PER_CDOFFS 0x0000
42 -#define OMAP4430_PRM_CEFUSE_CEFUSE_CDOFFS 0x0000
43 #define OMAP4430_PRM_WKUP_CM_WKUP_CDOFFS 0x0000
44 -#define OMAP4430_PRM_EMU_EMU_CDOFFS 0x0000
45 #define OMAP4430_PRM_EMU_CM_EMU_CDOFFS 0x0000
47 /* OMAP4 specific register offsets */
48 --
49 1.7.2.5