6d2a007a11408b3f1300ece8d951037d8dc2e58d
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / pm-wip / voltdm / 0100-OMAP3-voltage-rename-mpu-voltagedomain-to-mpu_iva.patch
1 From 34c219d2ab8537e9d9ec98d8516d352eda68ce7a Mon Sep 17 00:00:00 2001
2 From: Kevin Hilman <khilman@ti.com>
3 Date: Wed, 23 Mar 2011 11:18:08 -0700
4 Subject: [PATCH 100/149] OMAP3: voltage: rename "mpu" voltagedomain to "mpu_iva"
6 This voltage domain (a.k.a. VDD1) contains both the MPU and the IVA, so
7 rename appropriately.
9 Also fixup any users of the "mpu" name to use "mpu_iva"
11 Signed-off-by: Kevin Hilman <khilman@ti.com>
12 ---
13 arch/arm/mach-omap2/omap_hwmod_3xxx_data.c | 4 ++--
14 arch/arm/mach-omap2/omap_twl.c | 2 +-
15 arch/arm/mach-omap2/pm.c | 2 +-
16 arch/arm/mach-omap2/voltagedomains3xxx_data.c | 2 +-
17 4 files changed, 5 insertions(+), 5 deletions(-)
19 diff --git a/arch/arm/mach-omap2/omap_hwmod_3xxx_data.c b/arch/arm/mach-omap2/omap_hwmod_3xxx_data.c
20 index 25bf43b..59fdb9f 100644
21 --- a/arch/arm/mach-omap2/omap_hwmod_3xxx_data.c
22 +++ b/arch/arm/mach-omap2/omap_hwmod_3xxx_data.c
23 @@ -2597,7 +2597,7 @@ static struct omap_hwmod omap34xx_sr1_hwmod = {
24 .name = "sr1_hwmod",
25 .class = &omap34xx_smartreflex_hwmod_class,
26 .main_clk = "sr1_fck",
27 - .vdd_name = "mpu",
28 + .vdd_name = "mpu_iva",
29 .prcm = {
30 .omap2 = {
31 .prcm_reg_id = 1,
32 @@ -2619,7 +2619,7 @@ static struct omap_hwmod omap36xx_sr1_hwmod = {
33 .name = "sr1_hwmod",
34 .class = &omap36xx_smartreflex_hwmod_class,
35 .main_clk = "sr1_fck",
36 - .vdd_name = "mpu",
37 + .vdd_name = "mpu_iva",
38 .prcm = {
39 .omap2 = {
40 .prcm_reg_id = 1,
41 diff --git a/arch/arm/mach-omap2/omap_twl.c b/arch/arm/mach-omap2/omap_twl.c
42 index fcd2f62..760487b 100644
43 --- a/arch/arm/mach-omap2/omap_twl.c
44 +++ b/arch/arm/mach-omap2/omap_twl.c
45 @@ -288,7 +288,7 @@ int __init omap3_twl_init(void)
46 if (!twl_sr_enable_autoinit)
47 omap3_twl_set_sr_bit(true);
49 - voltdm = voltdm_lookup("mpu");
50 + voltdm = voltdm_lookup("mpu_iva");
51 omap_voltage_register_pmic(voltdm, &omap3_mpu_volt_info);
53 voltdm = voltdm_lookup("core");
54 diff --git a/arch/arm/mach-omap2/pm.c b/arch/arm/mach-omap2/pm.c
55 index 3bce29b..f81340e 100644
56 --- a/arch/arm/mach-omap2/pm.c
57 +++ b/arch/arm/mach-omap2/pm.c
58 @@ -228,7 +228,7 @@ static void __init omap3_init_voltages(void)
59 if (!cpu_is_omap34xx())
60 return;
62 - omap2_set_init_voltage("mpu", "dpll1_ck", mpu_dev);
63 + omap2_set_init_voltage("mpu_iva", "dpll1_ck", mpu_dev);
64 omap2_set_init_voltage("core", "l3_ick", l3_dev);
65 }
67 diff --git a/arch/arm/mach-omap2/voltagedomains3xxx_data.c b/arch/arm/mach-omap2/voltagedomains3xxx_data.c
68 index 4bee412..2167ef4 100644
69 --- a/arch/arm/mach-omap2/voltagedomains3xxx_data.c
70 +++ b/arch/arm/mach-omap2/voltagedomains3xxx_data.c
71 @@ -60,7 +60,7 @@ static struct omap_vdd_info omap3_vdd2_info = {
72 };
74 static struct voltagedomain omap3_voltdm_mpu = {
75 - .name = "mpu",
76 + .name = "mpu_iva",
77 .vdd = &omap3_vdd1_info,
78 };
80 --
81 1.6.6.1