[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / sakoman / 0005-video-add-timings-for-hd720.patch
1 From bb9c5f9b94ee8b74936cb3f3fe847d13f9639ebe Mon Sep 17 00:00:00 2001
2 From: Steve Sakoman <steve@sakoman.com>
3 Date: Sat, 19 Dec 2009 06:52:43 -0800
4 Subject: [PATCH 05/14] video: add timings for hd720
6 ---
7 drivers/video/modedb.c | 4 ++++
8 1 files changed, 4 insertions(+), 0 deletions(-)
10 diff --git a/drivers/video/modedb.c b/drivers/video/modedb.c
11 index cb175fe..9baead4 100644
12 --- a/drivers/video/modedb.c
13 +++ b/drivers/video/modedb.c
14 @@ -103,6 +103,10 @@ static const struct fb_videomode modedb[] = {
15 { NULL, 70, 1024, 768, 13333, 144, 24, 29, 3, 136, 6, 0,
16 FB_VMODE_NONINTERLACED },
18 + /* 1280x720 @ 60 Hz, 45 kHz hsync, CEA 681-E Format 4 */
19 + { "hd720", 60, 1280, 720, 13468, 220, 110, 20, 5, 40, 5, 0,
20 + FB_VMODE_NONINTERLACED },
21 +
22 /* 1280x1024 @ 87 Hz interlaced, 51 kHz hsync */
23 { NULL, 87, 1280, 1024, 12500, 56, 16, 128, 1, 216, 12, 0,
24 FB_VMODE_INTERLACED },
25 --
26 1.6.6.1