[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-3.0 / ulcd / 0002-omap3-beagle-added-lcd-driver.patch
1 From 807d261326e06903007c95457d6934588a483be0 Mon Sep 17 00:00:00 2001
2 From: Jason Kridner <jkridner@beagleboard.org>
3 Date: Fri, 5 Aug 2011 18:07:09 +0000
4 Subject: [PATCH 2/3] omap3: beagle: added lcd driver
6 This enables the tfc_s9700_panel by default. Needs to be extended to
7 redefine the driver name at boot time.
8 ---
9 arch/arm/mach-omap2/board-omap3beagle.c | 25 +++++++++++++++++++++++++
10 1 files changed, 25 insertions(+), 0 deletions(-)
12 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
13 index 5e1d9f9..b525a5e 100644
14 --- a/arch/arm/mach-omap2/board-omap3beagle.c
15 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
16 @@ -84,11 +84,13 @@ static struct {
17 int usb_pwr_level;
18 int reset_gpio;
19 int usr_button_gpio;
20 + char *lcd_driver_name;
21 } beagle_config = {
22 .mmc1_gpio_wp = -EINVAL,
23 .usb_pwr_level = GPIOF_OUT_INIT_LOW,
24 .reset_gpio = 129,
25 .usr_button_gpio = 4,
26 + .lcd_driver_name = "",
27 };
29 static struct gpio omap3_beagle_rev_gpios[] __initdata = {
30 @@ -387,9 +389,28 @@ static struct omap_dss_device beagle_tv_device = {
31 .phy.venc.type = OMAP_DSS_VENC_TYPE_SVIDEO,
32 };
34 +static int beagle_enable_lcd(struct omap_dss_device *dssdev)
35 +{
36 + return 0;
37 +}
38 +
39 +static int beagle_disable_lcd(struct omap_dss_device *dssdev)
40 +{
41 +}
42 +
43 +static struct omap_dss_device beagle_lcd_device = {
44 + .name = "lcd",
45 + .driver_name = "",
46 + .type = OMAP_DISPLAY_TYPE_DPI,
47 + .phy.dpi.data_lines = 24,
48 + .platform_enable = beagle_enable_lcd,
49 + .platform_disable = beagle_disable_lcd,
50 +};
51 +
52 static struct omap_dss_device *beagle_dss_devices[] = {
53 &beagle_dvi_device,
54 &beagle_tv_device,
55 + &beagle_lcd_device,
56 };
58 static struct omap_dss_board_info beagle_dss_data = {
59 @@ -733,6 +754,10 @@ static void __init omap3_beagle_init(void)
61 gpio_buttons[0].gpio = beagle_config.usr_button_gpio;
63 + /* TODO: set lcd_driver_name by command line or device tree */
64 + beagle_config.lcd_driver_name = "tfc_s9700_panel";
65 + beagle_lcd_device.driver_name = beagle_config.lcd_driver_name;
66 +
67 platform_add_devices(omap3_beagle_devices,
68 ARRAY_SIZE(omap3_beagle_devices));
69 omap_display_init(&beagle_dss_data);
70 --
71 1.6.6.1