[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-am335x-joel-3.1 / 0001-am335x-evm-hack-in-LED-support-for-beaglebone.patch
1 From ed2b4469ce07a6e3aec681a26010753c1e20551f Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Fri, 7 Oct 2011 14:39:31 +0200
4 Subject: [PATCH] am335x-evm: hack in LED support for beaglebone
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8 arch/arm/mach-omap2/board-am335xevm.c | 63 +++++++++++++++++++++++++++++++++
9 1 files changed, 63 insertions(+), 0 deletions(-)
11 diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
12 index 0f47b65..82804a9 100644
13 --- a/arch/arm/mach-omap2/board-am335xevm.c
14 +++ b/arch/arm/mach-omap2/board-am335xevm.c
15 @@ -17,6 +17,7 @@
16 #include <linux/i2c.h>
17 #include <linux/i2c/at24.h>
18 #include <linux/gpio.h>
19 +#include <linux/leds.h>
20 #include <linux/mtd/mtd.h>
21 #include <linux/mtd/nand.h>
22 #include <linux/mtd/partitions.h>
23 @@ -559,6 +560,58 @@ static struct pinmux_config usb1_pin_mux[] = {
24 {NULL, 0},
25 };
27 +/* LEDS - gpio1_21 -> gpio1_24 */
28 +
29 +#define BEAGLEBONE_USR1_LED GPIO_TO_PIN(1, 21)
30 +#define BEAGLEBONE_USR2_LED GPIO_TO_PIN(1, 22)
31 +#define BEAGLEBONE_USR3_LED GPIO_TO_PIN(1, 23)
32 +#define BEAGLEBONE_USR4_LED GPIO_TO_PIN(1, 24)
33 +
34 +static struct gpio_led gpio_leds[] = {
35 + {
36 + .name = "beaglebone::usr0",
37 + .default_trigger = "heartbeat",
38 + .gpio = BEAGLEBONE_USR1_LED,
39 + },
40 + {
41 + .name = "beaglebone::usr1",
42 + .default_trigger = "mmc0",
43 + .gpio = BEAGLEBONE_USR2_LED,
44 + },
45 + {
46 + .name = "beaglebone::usr2",
47 + .gpio = BEAGLEBONE_USR3_LED,
48 + },
49 + {
50 + .name = "beaglebone::usr3",
51 + .gpio = BEAGLEBONE_USR4_LED,
52 + },
53 +};
54 +
55 +static struct gpio_led_platform_data gpio_led_info = {
56 + .leds = gpio_leds,
57 + .num_leds = ARRAY_SIZE(gpio_leds),
58 +};
59 +
60 +static struct platform_device leds_gpio = {
61 + .name = "leds-gpio",
62 + .id = -1,
63 + .dev = {
64 + .platform_data = &gpio_led_info,
65 + },
66 +};
67 +
68 +static struct platform_device *bone_devices[] __initdata = {
69 + &leds_gpio,
70 +};
71 +
72 +static struct pinmux_config boneled_pin_mux[] = {
73 + {"gpmc_a5.rgmii2_td0", OMAP_MUX_MODE7 | AM335X_PIN_OUTPUT}, // gpio 21
74 + {"gpmc_a6.rgmii2_tclk", OMAP_MUX_MODE7 | AM335X_PIN_OUTPUT}, // gpio22
75 + {"gpmc_a7.rgmii2_rclk", OMAP_MUX_MODE7 | AM335X_PIN_OUTPUT}, // gpio23
76 + {"gpmc_a8.rgmii2_rd3", OMAP_MUX_MODE7 | AM335X_PIN_OUTPUT}, // gpio 24
77 +};
78 +
79 /* Module pin mux for eCAP0 */
80 static struct pinmux_config ecap0_pin_mux[] = {
81 {"ecap0_in_pwm0_out.gpio0_7", AM335X_PIN_OUTPUT},
82 @@ -631,6 +684,15 @@ static void tsc_init(int evm_id, int profile)
83 pr_err("failed to register touchscreen device\n");
84 }
86 +static void bone_leds_init(int evm_id, int profil )
87 +{
88 + int err;
89 + setup_pin_mux(boneled_pin_mux);
90 + err = platform_add_devices(bone_devices, ARRAY_SIZE(bone_devices));
91 + if (err)
92 + pr_err("failed to register LEDS\n");
93 +}
94 +
95 static void rgmii1_init(int evm_id, int profile)
96 {
97 setup_pin_mux(rgmii1_pin_mux);
98 @@ -844,6 +906,7 @@ static struct evm_dev_cfg beaglebone_dev_cfg[] = {
99 {usb1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
100 {mmc0_init, DEV_ON_BASEBOARD, PROFILE_NONE},
101 {i2c1_init, DEV_ON_BASEBOARD, PROFILE_NONE},
102 + {bone_leds_init, DEV_ON_BASEBOARD, PROFILE_ALL},
103 {NULL, 0, 0},
104 };
106 --
107 1.6.6.1