linux-am335x-joel 3.1rc: initial add
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-am335x-joel-3.1 / 0001-f_rndis-HACK-around-undefined-variables.patch
1 From 728dac2a525b9516ab22f78ec9c17d0862379085 Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Fri, 7 Oct 2011 15:29:28 +0200
4 Subject: [PATCH] f_rndis: HACK around undefined variables
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8  drivers/usb/gadget/f_rndis.c |    4 ++--
9  1 files changed, 2 insertions(+), 2 deletions(-)
11 diff --git a/drivers/usb/gadget/f_rndis.c b/drivers/usb/gadget/f_rndis.c
12 index 2d4e9eb..06114da 100644
13 --- a/drivers/usb/gadget/f_rndis.c
14 +++ b/drivers/usb/gadget/f_rndis.c
15 @@ -775,11 +775,11 @@ rndis_bind(struct usb_configuration *c, struct usb_function *f)
16  
17         rndis_set_param_medium(rndis->config, NDIS_MEDIUM_802_3, 0);
18         rndis_set_host_mac(rndis->config, rndis->ethaddr);
19 -
20 +/*
21         if (rndis_set_param_vendor(rndis->config, vendorID,
22                                 manufacturer))
23                 goto fail;
24 -
25 +*/
26         /* NOTE:  all that is done without knowing or caring about
27          * the network link ... which is unavailable to this code
28          * until we're activated via set_alt().
29 -- 
30 1.6.6.1