75c2553ca639adff230ff336f0dd2009fa6d3cd7
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-am335x-joel_3.1.bb
1 require linux.inc
3 DESCRIPTION = "Linux kernel for AM335x processors"
4 KERNEL_IMAGETYPE = "uImage"
6 COMPATIBLE_MACHINE = "beaglebone"
8 SRCREV = "d3a2a2a1426ec59fcba80bf400e3261b2a3108c2"
10 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
11 MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
13 SRC_URI = "git://github.com/joelagnel/linux-omap-2.6.git;branch=kernel-3.1-psp \
14            file://0001-f_rndis-HACK-around-undefined-variables.patch \
15            file://0002-Enable-bit15-in-the-maccontrol-register-for-100Mbps.patch \
16            file://0001-Add-minimal-hacked-beaglebone-support-to-the-board-f.patch \
17            file://0001-am335x-evm-hack-in-LED-support-for-beaglebone.patch \
18            file://defconfig"
20 S = "${WORKDIR}/git"