[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-2.6.39 / beagle / 0005-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch
1 From aa93263ed7827e33148396656b7e7ab4579509a5 Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Wed, 25 May 2011 08:57:40 +0200
4 Subject: [PATCH 5/7] OMAP3: beagle: HACK! add in 1GHz OPP
6 Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
7 ---
8 arch/arm/mach-omap2/board-omap3beagle.c | 2 ++
9 1 files changed, 2 insertions(+), 0 deletions(-)
11 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
12 index 211cbdf..221bfda 100644
13 --- a/arch/arm/mach-omap2/board-omap3beagle.c
14 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
15 @@ -911,11 +911,13 @@ static void __init beagle_opp_init(void)
16 /* Enable MPU 1GHz and lower opps */
17 dev = &mh->od->pdev.dev;
18 r = opp_enable(dev, 800000000);
19 + r |= opp_enable(dev, 1000000000);
20 /* TODO: MPU 1GHz needs SR and ABB */
22 /* Enable IVA 800MHz and lower opps */
23 dev = &dh->od->pdev.dev;
24 r |= opp_enable(dev, 660000000);
25 + r |= opp_enable(dev, 800000000);
26 /* TODO: DSP 800MHz needs SR and ABB */
27 if (r) {
28 pr_err("%s: failed to enable higher opp %d\n",
29 --
30 1.6.6.1