linux-omap 2.6.39: add v6 of the MT9P031 sensor support
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-2.6.39 / camera / 0002-OMAP3BEAGLE-Add-support-for-mt9p031-sensor-driver.patch
1 From 846c5da448cdd12098df3b89fc97cfd9dd3e2f5b Mon Sep 17 00:00:00 2001
2 From: Javier Martin <javier.martin@vista-silicon.com>
3 Date: Mon, 30 May 2011 10:37:17 +0200
4 Subject: [PATCH] Add support for mt9p031 (LI-5M03 module) in Beagleboard xM.
6 Since isp clocks have not been exposed yet, this patch
7 includes a temporal solution for testing mt9p031 driver
8 in Beagleboard xM.
10 Signed-off-by: Javier Martin <javier.martin@vista-silicon.com>
11 ---
12  arch/arm/mach-omap2/Makefile                   |    1 +
13  arch/arm/mach-omap2/board-omap3beagle-camera.c |   95 ++++++++++++++++++++++++
14  arch/arm/mach-omap2/board-omap3beagle.c        |    5 +
15  3 files changed, 101 insertions(+), 0 deletions(-)
16  create mode 100644 arch/arm/mach-omap2/board-omap3beagle-camera.c
18 diff --git a/arch/arm/mach-omap2/Makefile b/arch/arm/mach-omap2/Makefile
19 index 512b152..05cd983 100644
20 --- a/arch/arm/mach-omap2/Makefile
21 +++ b/arch/arm/mach-omap2/Makefile
22 @@ -179,6 +179,7 @@ obj-$(CONFIG_MACH_OMAP_2430SDP)             += board-2430sdp.o \
23                                            hsmmc.o
24  obj-$(CONFIG_MACH_OMAP_APOLLON)                += board-apollon.o
25  obj-$(CONFIG_MACH_OMAP3_BEAGLE)                += board-omap3beagle.o \
26 +                                          board-omap3beagle-camera.o \
27                                            hsmmc.o
28  obj-$(CONFIG_MACH_DEVKIT8000)          += board-devkit8000.o \
29                                             hsmmc.o
30 diff --git a/arch/arm/mach-omap2/board-omap3beagle-camera.c b/arch/arm/mach-omap2/board-omap3beagle-camera.c
31 new file mode 100644
32 index 0000000..2632557
33 --- /dev/null
34 +++ b/arch/arm/mach-omap2/board-omap3beagle-camera.c
35 @@ -0,0 +1,95 @@
36 +#include <linux/gpio.h>
37 +#include <linux/regulator/machine.h>
38 +
39 +#include <plat/i2c.h>
40 +
41 +#include <media/mt9p031.h>
42 +#include <asm/mach-types.h>
43 +#include "devices.h"
44 +#include "../../../drivers/media/video/omap3isp/isp.h"
45 +
46 +#define MT9P031_RESET_GPIO     98
47 +#define MT9P031_XCLK           ISP_XCLK_A
48 +
49 +static struct regulator *reg_1v8, *reg_2v8;
50 +
51 +static int beagle_cam_set_xclk(struct v4l2_subdev *subdev, int hz)
52 +{
53 +       struct isp_device *isp = v4l2_dev_to_isp_device(subdev->v4l2_dev);
54 +       int ret;
55 +
56 +       ret = isp->platform_cb.set_xclk(isp, hz, MT9P031_XCLK);
57 +       return 0;
58 +}
59 +
60 +static int beagle_cam_reset(struct v4l2_subdev *subdev, int active)
61 +{
62 +       /* Set RESET_BAR to !active */
63 +       gpio_set_value(MT9P031_RESET_GPIO, !active);
64 +
65 +       return 0;
66 +}
67 +
68 +static struct mt9p031_platform_data beagle_mt9p031_platform_data = {
69 +       .set_xclk               = beagle_cam_set_xclk,
70 +       .reset                  = beagle_cam_reset,
71 +       .vdd_io                 = MT9P031_VDD_IO_1V8,
72 +       .version                = MT9P031_COLOR_VERSION,
73 +};
74 +
75 +static struct i2c_board_info mt9p031_camera_i2c_device = {
76 +       I2C_BOARD_INFO("mt9p031", 0x48),
77 +       .platform_data = &beagle_mt9p031_platform_data,
78 +};
79 +
80 +static struct isp_subdev_i2c_board_info mt9p031_camera_subdevs[] = {
81 +       {
82 +               .board_info = &mt9p031_camera_i2c_device,
83 +               .i2c_adapter_id = 2,
84 +       },
85 +       { NULL, 0, },
86 +};
87 +
88 +static struct isp_v4l2_subdevs_group beagle_camera_subdevs[] = {
89 +       {
90 +               .subdevs = mt9p031_camera_subdevs,
91 +               .interface = ISP_INTERFACE_PARALLEL,
92 +               .bus = {
93 +                               .parallel = {
94 +                                       .data_lane_shift = 0,
95 +                                       .clk_pol = 1,
96 +                                       .bridge = ISPCTRL_PAR_BRIDGE_DISABLE,
97 +                               }
98 +               },
99 +       },
100 +       { },
101 +};
103 +static struct isp_platform_data beagle_isp_platform_data = {
104 +       .subdevs = beagle_camera_subdevs,
105 +};
107 +static int __init beagle_camera_init(void)
108 +{
109 +       if (!machine_is_omap3_beagle() || !cpu_is_omap3630())
110 +               return 0;
112 +       reg_1v8 = regulator_get(NULL, "cam_1v8");
113 +       if (IS_ERR(reg_1v8))
114 +               pr_err("%s: cannot get cam_1v8 regulator\n", __func__);
115 +       else
116 +               regulator_enable(reg_1v8);
118 +       reg_2v8 = regulator_get(NULL, "cam_2v8");
119 +       if (IS_ERR(reg_2v8))
120 +               pr_err("%s: cannot get cam_2v8 regulator\n", __func__);
121 +       else
122 +               regulator_enable(reg_2v8);
124 +       omap_register_i2c_bus(2, 100, NULL, 0);
125 +       gpio_request(MT9P031_RESET_GPIO, "cam_rst");
126 +       gpio_direction_output(MT9P031_RESET_GPIO, 0);
127 +       omap3_init_camera(&beagle_isp_platform_data);
128 +       return 0;
129 +}
130 +late_initcall(beagle_camera_init);
131 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
132 index 221bfda..dd6e31f 100644
133 --- a/arch/arm/mach-omap2/board-omap3beagle.c
134 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
135 @@ -25,12 +25,16 @@
136  #include <linux/input.h>
137  #include <linux/gpio_keys.h>
138  #include <linux/opp.h>
139 +#include <linux/i2c.h>
140 +#include <linux/mm.h>
141 +#include <linux/videodev2.h>
142  
143  #include <linux/mtd/mtd.h>
144  #include <linux/mtd/partitions.h>
145  #include <linux/mtd/nand.h>
146  #include <linux/mmc/host.h>
147  
148 +#include <linux/gpio.h>
149  #include <linux/regulator/machine.h>
150  #include <linux/i2c/twl.h>
151  
152 @@ -48,6 +52,7 @@
153  #include <plat/nand.h>
154  #include <plat/usb.h>
155  #include <plat/omap_device.h>
156 +#include <plat/i2c.h>
157  
158  #include "mux.h"
159  #include "hsmmc.h"
160 -- 
161 1.6.6.1