2b7e9557f21c544abe791ddeff39e362727cb7ff
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-2.6.39 / camera / 0002-v4l-Add-mt9v032-sensor-driver.patch
1 From 78fdfee2f749cdcdfa69a008b70c4e5629b9c9df Mon Sep 17 00:00:00 2001
2 From: Detlev Casanova <detlev.casanova@gmail.com>
3 Date: Sun, 28 Nov 2010 19:07:20 +0100
4 Subject: [PATCH 2/3] v4l: Add mt9v032 sensor driver
6 The MT9V032 is a parallel wide VGA sensor from Aptina (formerly Micron)
7 controlled through I2C.
9 The driver creates a V4L2 subdevice. It currently supports binning and
10 cropping, and the gain, auto gain, exposure, auto exposure and test
11 pattern controls.
13 Signed-off-by: Detlev Casanova <detlev.casanova@gmail.com>
14 Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
15 ---
16  drivers/media/video/Kconfig   |    7 +
17  drivers/media/video/Makefile  |    1 +
18  drivers/media/video/mt9v032.c |  773 +++++++++++++++++++++++++++++++++++++++++
19  include/media/mt9v032.h       |   12 +
20  4 files changed, 793 insertions(+), 0 deletions(-)
21  create mode 100644 drivers/media/video/mt9v032.c
22  create mode 100644 include/media/mt9v032.h
24 diff --git a/drivers/media/video/Kconfig b/drivers/media/video/Kconfig
25 index cb87e35..3a5bc57 100644
26 --- a/drivers/media/video/Kconfig
27 +++ b/drivers/media/video/Kconfig
28 @@ -344,6 +344,13 @@ config VIDEO_MT9V011
29           mt0v011 1.3 Mpixel camera.  It currently only works with the
30           em28xx driver.
31  
32 +config VIDEO_MT9V032
33 +       tristate "Micron MT9V032 sensor support"
34 +       depends on I2C && VIDEO_V4L2 && VIDEO_V4L2_SUBDEV_API
35 +       ---help---
36 +         This is a Video4Linux2 sensor-level driver for the Micron
37 +         MT9V032 752x480 CMOS sensor.
38 +
39  config VIDEO_TCM825X
40         tristate "TCM825x camera sensor support"
41         depends on I2C && VIDEO_V4L2
42 diff --git a/drivers/media/video/Makefile b/drivers/media/video/Makefile
43 index 912b29b..6679c6a 100644
44 --- a/drivers/media/video/Makefile
45 +++ b/drivers/media/video/Makefile
46 @@ -67,6 +67,7 @@ obj-$(CONFIG_VIDEO_TCM825X) += tcm825x.o
47  obj-$(CONFIG_VIDEO_TVEEPROM) += tveeprom.o
48  obj-$(CONFIG_VIDEO_MT9P031) += mt9p031.o
49  obj-$(CONFIG_VIDEO_MT9V011) += mt9v011.o
50 +obj-$(CONFIG_VIDEO_MT9V032) += mt9v032.o
51  obj-$(CONFIG_VIDEO_SR030PC30)  += sr030pc30.o
52  obj-$(CONFIG_VIDEO_NOON010PC30)        += noon010pc30.o
53  
54 diff --git a/drivers/media/video/mt9v032.c b/drivers/media/video/mt9v032.c
55 new file mode 100644
56 index 0000000..c64e1dc
57 --- /dev/null
58 +++ b/drivers/media/video/mt9v032.c
59 @@ -0,0 +1,773 @@
60 +/*
61 + * Driver for MT9V032 CMOS Image Sensor from Micron
62 + *
63 + * Copyright (C) 2010, Laurent Pinchart <laurent.pinchart@ideasonboard.com>
64 + *
65 + * Based on the MT9M001 driver,
66 + *
67 + * Copyright (C) 2008, Guennadi Liakhovetski <kernel@pengutronix.de>
68 + *
69 + * This program is free software; you can redistribute it and/or modify
70 + * it under the terms of the GNU General Public License version 2 as
71 + * published by the Free Software Foundation.
72 + */
73 +
74 +#include <linux/delay.h>
75 +#include <linux/i2c.h>
76 +#include <linux/log2.h>
77 +#include <linux/mutex.h>
78 +#include <linux/slab.h>
79 +#include <linux/videodev2.h>
80 +#include <linux/v4l2-mediabus.h>
81 +
82 +#include <media/mt9v032.h>
83 +#include <media/v4l2-ctrls.h>
84 +#include <media/v4l2-device.h>
85 +#include <media/v4l2-subdev.h>
86 +
87 +#define MT9V032_PIXEL_ARRAY_HEIGHT                     492
88 +#define MT9V032_PIXEL_ARRAY_WIDTH                      782
89 +
90 +#define MT9V032_CHIP_VERSION                           0x00
91 +#define                MT9V032_CHIP_ID_REV1                    0x1311
92 +#define                MT9V032_CHIP_ID_REV3                    0x1313
93 +#define MT9V032_COLUMN_START                           0x01
94 +#define                MT9V032_COLUMN_START_MIN                1
95 +#define                MT9V032_COLUMN_START_DEF                1
96 +#define                MT9V032_COLUMN_START_MAX                752
97 +#define MT9V032_ROW_START                              0x02
98 +#define                MT9V032_ROW_START_MIN                   4
99 +#define                MT9V032_ROW_START_DEF                   5
100 +#define                MT9V032_ROW_START_MAX                   482
101 +#define MT9V032_WINDOW_HEIGHT                          0x03
102 +#define                MT9V032_WINDOW_HEIGHT_MIN               1
103 +#define                MT9V032_WINDOW_HEIGHT_DEF               480
104 +#define                MT9V032_WINDOW_HEIGHT_MAX               480
105 +#define MT9V032_WINDOW_WIDTH                           0x04
106 +#define                MT9V032_WINDOW_WIDTH_MIN                1
107 +#define                MT9V032_WINDOW_WIDTH_DEF                752
108 +#define                MT9V032_WINDOW_WIDTH_MAX                752
109 +#define MT9V032_HORIZONTAL_BLANKING                    0x05
110 +#define                MT9V032_HORIZONTAL_BLANKING_MIN         43
111 +#define                MT9V032_HORIZONTAL_BLANKING_MAX         1023
112 +#define MT9V032_VERTICAL_BLANKING                      0x06
113 +#define                MT9V032_VERTICAL_BLANKING_MIN           4
114 +#define                MT9V032_VERTICAL_BLANKING_MAX           3000
115 +#define MT9V032_CHIP_CONTROL                           0x07
116 +#define                MT9V032_CHIP_CONTROL_MASTER_MODE        (1 << 3)
117 +#define                MT9V032_CHIP_CONTROL_DOUT_ENABLE        (1 << 7)
118 +#define                MT9V032_CHIP_CONTROL_SEQUENTIAL         (1 << 8)
119 +#define MT9V032_SHUTTER_WIDTH1                         0x08
120 +#define MT9V032_SHUTTER_WIDTH2                         0x09
121 +#define MT9V032_SHUTTER_WIDTH_CONTROL                  0x0a
122 +#define MT9V032_TOTAL_SHUTTER_WIDTH                    0x0b
123 +#define                MT9V032_TOTAL_SHUTTER_WIDTH_MIN         1
124 +#define                MT9V032_TOTAL_SHUTTER_WIDTH_DEF         480
125 +#define                MT9V032_TOTAL_SHUTTER_WIDTH_MAX         32767
126 +#define MT9V032_RESET                                  0x0c
127 +#define MT9V032_READ_MODE                              0x0d
128 +#define                MT9V032_READ_MODE_ROW_BIN_MASK          (3 << 0)
129 +#define                MT9V032_READ_MODE_ROW_BIN_SHIFT         0
130 +#define                MT9V032_READ_MODE_COLUMN_BIN_MASK       (3 << 2)
131 +#define                MT9V032_READ_MODE_COLUMN_BIN_SHIFT      2
132 +#define                MT9V032_READ_MODE_ROW_FLIP              (1 << 4)
133 +#define                MT9V032_READ_MODE_COLUMN_FLIP           (1 << 5)
134 +#define                MT9V032_READ_MODE_DARK_COLUMNS          (1 << 6)
135 +#define                MT9V032_READ_MODE_DARK_ROWS             (1 << 7)
136 +#define MT9V032_PIXEL_OPERATION_MODE                   0x0f
137 +#define                MT9V032_PIXEL_OPERATION_MODE_COLOR      (1 << 2)
138 +#define                MT9V032_PIXEL_OPERATION_MODE_HDR        (1 << 6)
139 +#define MT9V032_ANALOG_GAIN                            0x35
140 +#define                MT9V032_ANALOG_GAIN_MIN                 16
141 +#define                MT9V032_ANALOG_GAIN_DEF                 16
142 +#define                MT9V032_ANALOG_GAIN_MAX                 64
143 +#define MT9V032_MAX_ANALOG_GAIN                                0x36
144 +#define                MT9V032_MAX_ANALOG_GAIN_MAX             127
145 +#define MT9V032_FRAME_DARK_AVERAGE                     0x42
146 +#define MT9V032_DARK_AVG_THRESH                                0x46
147 +#define                MT9V032_DARK_AVG_LOW_THRESH_MASK        (255 << 0)
148 +#define                MT9V032_DARK_AVG_LOW_THRESH_SHIFT       0
149 +#define                MT9V032_DARK_AVG_HIGH_THRESH_MASK       (255 << 8)
150 +#define                MT9V032_DARK_AVG_HIGH_THRESH_SHIFT      8
151 +#define MT9V032_ROW_NOISE_CORR_CONTROL                 0x70
152 +#define                MT9V032_ROW_NOISE_CORR_ENABLE           (1 << 5)
153 +#define                MT9V032_ROW_NOISE_CORR_USE_BLK_AVG      (1 << 7)
154 +#define MT9V032_PIXEL_CLOCK                            0x74
155 +#define                MT9V032_PIXEL_CLOCK_INV_LINE            (1 << 0)
156 +#define                MT9V032_PIXEL_CLOCK_INV_FRAME           (1 << 1)
157 +#define                MT9V032_PIXEL_CLOCK_XOR_LINE            (1 << 2)
158 +#define                MT9V032_PIXEL_CLOCK_CONT_LINE           (1 << 3)
159 +#define                MT9V032_PIXEL_CLOCK_INV_PXL_CLK         (1 << 4)
160 +#define MT9V032_TEST_PATTERN                           0x7f
161 +#define                MT9V032_TEST_PATTERN_DATA_MASK          (1023 << 0)
162 +#define                MT9V032_TEST_PATTERN_DATA_SHIFT         0
163 +#define                MT9V032_TEST_PATTERN_USE_DATA           (1 << 10)
164 +#define                MT9V032_TEST_PATTERN_GRAY_MASK          (3 << 11)
165 +#define                MT9V032_TEST_PATTERN_GRAY_NONE          (0 << 11)
166 +#define                MT9V032_TEST_PATTERN_GRAY_VERTICAL      (1 << 11)
167 +#define                MT9V032_TEST_PATTERN_GRAY_HORIZONTAL    (2 << 11)
168 +#define                MT9V032_TEST_PATTERN_GRAY_DIAGONAL      (3 << 11)
169 +#define                MT9V032_TEST_PATTERN_ENABLE             (1 << 13)
170 +#define                MT9V032_TEST_PATTERN_FLIP               (1 << 14)
171 +#define MT9V032_AEC_AGC_ENABLE                         0xaf
172 +#define                MT9V032_AEC_ENABLE                      (1 << 0)
173 +#define                MT9V032_AGC_ENABLE                      (1 << 1)
174 +#define MT9V032_THERMAL_INFO                           0xc1
176 +struct mt9v032 {
177 +       struct v4l2_subdev subdev;
178 +       struct media_pad pad;
180 +       struct v4l2_mbus_framefmt format;
181 +       struct v4l2_rect crop;
183 +       struct v4l2_ctrl_handler ctrls;
185 +       struct mutex power_lock;
186 +       int power_count;
188 +       struct mt9v032_platform_data *pdata;
189 +       u16 chip_control;
190 +       u16 aec_agc;
191 +};
193 +static struct mt9v032 *to_mt9v032(struct v4l2_subdev *sd)
194 +{
195 +       return container_of(sd, struct mt9v032, subdev);
196 +}
198 +static int mt9v032_read(struct i2c_client *client, const u8 reg)
199 +{
200 +       s32 data = i2c_smbus_read_word_data(client, reg);
201 +       dev_dbg(&client->dev, "%s: read 0x%04x from 0x%02x\n", __func__,
202 +               swab16(data), reg);
203 +       return data < 0 ? data : swab16(data);
204 +}
206 +static int mt9v032_write(struct i2c_client *client, const u8 reg,
207 +                        const u16 data)
208 +{
209 +       dev_dbg(&client->dev, "%s: writing 0x%04x to 0x%02x\n", __func__,
210 +               data, reg);
211 +       return i2c_smbus_write_word_data(client, reg, swab16(data));
212 +}
214 +static int mt9v032_set_chip_control(struct mt9v032 *mt9v032, u16 clear, u16 set)
215 +{
216 +       struct i2c_client *client = v4l2_get_subdevdata(&mt9v032->subdev);
217 +       u16 value = (mt9v032->chip_control & ~clear) | set;
218 +       int ret;
220 +       ret = mt9v032_write(client, MT9V032_CHIP_CONTROL, value);
221 +       if (ret < 0)
222 +               return ret;
224 +       mt9v032->chip_control = value;
225 +       return 0;
226 +}
228 +static int
229 +mt9v032_update_aec_agc(struct mt9v032 *mt9v032, u16 which, int enable)
230 +{
231 +       struct i2c_client *client = v4l2_get_subdevdata(&mt9v032->subdev);
232 +       u16 value = mt9v032->aec_agc;
233 +       int ret;
235 +       if (enable)
236 +               value |= which;
237 +       else
238 +               value &= ~which;
240 +       ret = mt9v032_write(client, MT9V032_AEC_AGC_ENABLE, value);
241 +       if (ret < 0)
242 +               return ret;
244 +       mt9v032->aec_agc = value;
245 +       return 0;
246 +}
248 +static int mt9v032_power_on(struct mt9v032 *mt9v032)
249 +{
250 +       struct i2c_client *client = v4l2_get_subdevdata(&mt9v032->subdev);
251 +       int ret;
253 +       if (mt9v032->pdata->set_clock) {
254 +               mt9v032->pdata->set_clock(&mt9v032->subdev, 25000000);
255 +               udelay(1);
256 +       }
258 +       /* Reset the chip and stop data read out */
259 +       ret = mt9v032_write(client, MT9V032_RESET, 1);
260 +       if (ret < 0)
261 +               return ret;
263 +       ret = mt9v032_write(client, MT9V032_RESET, 0);
264 +       if (ret < 0)
265 +               return ret;
267 +       return mt9v032_write(client, MT9V032_CHIP_CONTROL, 0);
268 +}
270 +static void mt9v032_power_off(struct mt9v032 *mt9v032)
271 +{
272 +       if (mt9v032->pdata->set_clock)
273 +               mt9v032->pdata->set_clock(&mt9v032->subdev, 0);
274 +}
276 +static int __mt9v032_set_power(struct mt9v032 *mt9v032, bool on)
277 +{
278 +       struct i2c_client *client = v4l2_get_subdevdata(&mt9v032->subdev);
279 +       int ret;
281 +       if (!on) {
282 +               mt9v032_power_off(mt9v032);
283 +               return 0;
284 +       }
286 +       ret = mt9v032_power_on(mt9v032);
287 +       if (ret < 0)
288 +               return ret;
290 +       /* Configure the pixel clock polarity */
291 +       if (mt9v032->pdata && mt9v032->pdata->clk_pol) {
292 +               ret = mt9v032_write(client, MT9V032_PIXEL_CLOCK,
293 +                               MT9V032_PIXEL_CLOCK_INV_PXL_CLK);
294 +               if (ret < 0)
295 +                       return ret;
296 +       }
298 +       /* Disable the noise correction algorithm and restore the controls. */
299 +       ret = mt9v032_write(client, MT9V032_ROW_NOISE_CORR_CONTROL, 0);
300 +       if (ret < 0)
301 +               return ret;
303 +       return v4l2_ctrl_handler_setup(&mt9v032->ctrls);
304 +}
306 +/* -----------------------------------------------------------------------------
307 + * V4L2 subdev video operations
308 + */
310 +static struct v4l2_mbus_framefmt *
311 +__mt9v032_get_pad_format(struct mt9v032 *mt9v032, struct v4l2_subdev_fh *fh,
312 +                        unsigned int pad, enum v4l2_subdev_format_whence which)
313 +{
314 +       switch (which) {
315 +       case V4L2_SUBDEV_FORMAT_TRY:
316 +               return v4l2_subdev_get_try_format(fh, pad);
317 +       case V4L2_SUBDEV_FORMAT_ACTIVE:
318 +               return &mt9v032->format;
319 +       default:
320 +               return NULL;
321 +       }
322 +}
324 +static struct v4l2_rect *
325 +__mt9v032_get_pad_crop(struct mt9v032 *mt9v032, struct v4l2_subdev_fh *fh,
326 +                      unsigned int pad, enum v4l2_subdev_format_whence which)
327 +{
328 +       switch (which) {
329 +       case V4L2_SUBDEV_FORMAT_TRY:
330 +               return v4l2_subdev_get_try_crop(fh, pad);
331 +       case V4L2_SUBDEV_FORMAT_ACTIVE:
332 +               return &mt9v032->crop;
333 +       default:
334 +               return NULL;
335 +       }
336 +}
338 +static int mt9v032_s_stream(struct v4l2_subdev *subdev, int enable)
339 +{
340 +       const u16 mode = MT9V032_CHIP_CONTROL_MASTER_MODE
341 +                      | MT9V032_CHIP_CONTROL_DOUT_ENABLE
342 +                      | MT9V032_CHIP_CONTROL_SEQUENTIAL;
343 +       struct i2c_client *client = v4l2_get_subdevdata(subdev);
344 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
345 +       struct v4l2_mbus_framefmt *format = &mt9v032->format;
346 +       struct v4l2_rect *crop = &mt9v032->crop;
347 +       unsigned int hratio;
348 +       unsigned int vratio;
349 +       int ret;
351 +       if (!enable)
352 +               return mt9v032_set_chip_control(mt9v032, mode, 0);
354 +       /* Configure the window size and row/column bin */
355 +       hratio = DIV_ROUND_CLOSEST(crop->width, format->width);
356 +       vratio = DIV_ROUND_CLOSEST(crop->height, format->height);
358 +       ret = mt9v032_write(client, MT9V032_READ_MODE,
359 +                   (hratio - 1) << MT9V032_READ_MODE_ROW_BIN_SHIFT |
360 +                   (vratio - 1) << MT9V032_READ_MODE_COLUMN_BIN_SHIFT);
361 +       if (ret < 0)
362 +               return ret;
364 +       ret = mt9v032_write(client, MT9V032_COLUMN_START, crop->left);
365 +       if (ret < 0)
366 +               return ret;
368 +       ret = mt9v032_write(client, MT9V032_ROW_START, crop->top);
369 +       if (ret < 0)
370 +               return ret;
372 +       ret = mt9v032_write(client, MT9V032_WINDOW_WIDTH, crop->width);
373 +       if (ret < 0)
374 +               return ret;
376 +       ret = mt9v032_write(client, MT9V032_WINDOW_HEIGHT, crop->height);
377 +       if (ret < 0)
378 +               return ret;
380 +       ret = mt9v032_write(client, MT9V032_HORIZONTAL_BLANKING,
381 +                           max(43, 660 - crop->width));
382 +       if (ret < 0)
383 +               return ret;
385 +       /* Switch to master "normal" mode */
386 +       return mt9v032_set_chip_control(mt9v032, 0, mode);
387 +}
389 +static int mt9v032_enum_mbus_code(struct v4l2_subdev *subdev,
390 +                                 struct v4l2_subdev_fh *fh,
391 +                                 struct v4l2_subdev_mbus_code_enum *code)
392 +{
393 +       if (code->index > 0)
394 +               return -EINVAL;
396 +       code->code = V4L2_MBUS_FMT_SGRBG10_1X10;
397 +       return 0;
398 +}
400 +static int mt9v032_enum_frame_size(struct v4l2_subdev *subdev,
401 +                                  struct v4l2_subdev_fh *fh,
402 +                                  struct v4l2_subdev_frame_size_enum *fse)
403 +{
404 +       if (fse->index >= 8 || fse->code != V4L2_MBUS_FMT_SGRBG10_1X10)
405 +               return -EINVAL;
407 +       fse->min_width = MT9V032_WINDOW_WIDTH_DEF / fse->index;
408 +       fse->max_width = fse->min_width;
409 +       fse->min_height = MT9V032_WINDOW_HEIGHT_DEF / fse->index;
410 +       fse->max_height = fse->min_height;
412 +       return 0;
413 +}
415 +static int mt9v032_get_format(struct v4l2_subdev *subdev,
416 +                             struct v4l2_subdev_fh *fh,
417 +                             struct v4l2_subdev_format *format)
418 +{
419 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
421 +       format->format = *__mt9v032_get_pad_format(mt9v032, fh, format->pad,
422 +                                                  format->which);
423 +       return 0;
424 +}
426 +static int mt9v032_set_format(struct v4l2_subdev *subdev,
427 +                             struct v4l2_subdev_fh *fh,
428 +                             struct v4l2_subdev_format *format)
429 +{
430 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
431 +       struct v4l2_mbus_framefmt *__format;
432 +       struct v4l2_rect *__crop;
433 +       unsigned int width;
434 +       unsigned int height;
435 +       unsigned int hratio;
436 +       unsigned int vratio;
438 +       __crop = __mt9v032_get_pad_crop(mt9v032, fh, format->pad,
439 +                                       format->which);
441 +       /* Clamp the width and height to avoid dividing by zero. */
442 +       width = clamp_t(unsigned int, ALIGN(format->format.width, 2),
443 +                       max(__crop->width / 8, MT9V032_WINDOW_WIDTH_MIN),
444 +                       __crop->width);
445 +       height = clamp_t(unsigned int, ALIGN(format->format.height, 2),
446 +                        max(__crop->height / 8, MT9V032_WINDOW_HEIGHT_MIN),
447 +                        __crop->height);
449 +       hratio = DIV_ROUND_CLOSEST(__crop->width, width);
450 +       vratio = DIV_ROUND_CLOSEST(__crop->height, height);
452 +       __format = __mt9v032_get_pad_format(mt9v032, fh, format->pad,
453 +                                           format->which);
454 +       __format->width = __crop->width / hratio;
455 +       __format->height = __crop->height / vratio;
457 +       format->format = *__format;
459 +       return 0;
460 +}
462 +static int mt9v032_get_crop(struct v4l2_subdev *subdev,
463 +                           struct v4l2_subdev_fh *fh,
464 +                           struct v4l2_subdev_crop *crop)
465 +{
466 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
468 +       crop->rect = *__mt9v032_get_pad_crop(mt9v032, fh, crop->pad,
469 +                                            crop->which);
470 +       return 0;
471 +}
473 +static int mt9v032_set_crop(struct v4l2_subdev *subdev,
474 +                           struct v4l2_subdev_fh *fh,
475 +                           struct v4l2_subdev_crop *crop)
476 +{
477 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
478 +       struct v4l2_mbus_framefmt *__format;
479 +       struct v4l2_rect *__crop;
480 +       struct v4l2_rect rect;
482 +       /* Clamp the crop rectangle boundaries and align them to a non multiple
483 +        * of 2 pixels to ensure a GRBG Bayer pattern.
484 +        */
485 +       rect.left = clamp(ALIGN(crop->rect.left + 1, 2) - 1,
486 +                         MT9V032_COLUMN_START_MIN,
487 +                         MT9V032_COLUMN_START_MAX);
488 +       rect.top = clamp(ALIGN(crop->rect.top + 1, 2) - 1,
489 +                        MT9V032_ROW_START_MIN,
490 +                        MT9V032_ROW_START_MAX);
491 +       rect.width = clamp(ALIGN(crop->rect.width, 2),
492 +                          MT9V032_WINDOW_WIDTH_MIN,
493 +                          MT9V032_WINDOW_WIDTH_MAX);
494 +       rect.height = clamp(ALIGN(crop->rect.height, 2),
495 +                           MT9V032_WINDOW_HEIGHT_MIN,
496 +                           MT9V032_WINDOW_HEIGHT_MAX);
498 +       rect.width = min(rect.width, MT9V032_PIXEL_ARRAY_WIDTH - rect.left);
499 +       rect.height = min(rect.height, MT9V032_PIXEL_ARRAY_HEIGHT - rect.top);
501 +       __crop = __mt9v032_get_pad_crop(mt9v032, fh, crop->pad, crop->which);
503 +       if (rect.width != __crop->width || rect.height != __crop->height) {
504 +               /* Reset the output image size if the crop rectangle size has
505 +                * been modified.
506 +                */
507 +               __format = __mt9v032_get_pad_format(mt9v032, fh, crop->pad,
508 +                                                   crop->which);
509 +               __format->width = rect.width;
510 +               __format->height = rect.height;
511 +       }
513 +       *__crop = rect;
514 +       crop->rect = rect;
516 +       return 0;
517 +}
519 +/* -----------------------------------------------------------------------------
520 + * V4L2 subdev control operations
521 + */
523 +#define V4L2_CID_TEST_PATTERN          (V4L2_CID_USER_BASE | 0x1001)
525 +static int mt9v032_s_ctrl(struct v4l2_ctrl *ctrl)
526 +{
527 +       struct mt9v032 *mt9v032 =
528 +                       container_of(ctrl->handler, struct mt9v032, ctrls);
529 +       struct i2c_client *client = v4l2_get_subdevdata(&mt9v032->subdev);
530 +       u16 data;
532 +       switch (ctrl->id) {
533 +       case V4L2_CID_AUTOGAIN:
534 +               return mt9v032_update_aec_agc(mt9v032, MT9V032_AGC_ENABLE,
535 +                                             ctrl->val);
537 +       case V4L2_CID_GAIN:
538 +               return mt9v032_write(client, MT9V032_ANALOG_GAIN, ctrl->val);
540 +       case V4L2_CID_EXPOSURE_AUTO:
541 +               return mt9v032_update_aec_agc(mt9v032, MT9V032_AEC_ENABLE,
542 +                                             ctrl->val);
544 +       case V4L2_CID_EXPOSURE:
545 +               return mt9v032_write(client, MT9V032_TOTAL_SHUTTER_WIDTH,
546 +                                    ctrl->val);
548 +       case V4L2_CID_TEST_PATTERN:
549 +               switch (ctrl->val) {
550 +               case 0:
551 +                       data = 0;
552 +                       break;
553 +               case 1:
554 +                       data = MT9V032_TEST_PATTERN_GRAY_VERTICAL
555 +                            | MT9V032_TEST_PATTERN_ENABLE;
556 +                       break;
557 +               case 2:
558 +                       data = MT9V032_TEST_PATTERN_GRAY_HORIZONTAL
559 +                            | MT9V032_TEST_PATTERN_ENABLE;
560 +                       break;
561 +               case 3:
562 +                       data = MT9V032_TEST_PATTERN_GRAY_DIAGONAL
563 +                            | MT9V032_TEST_PATTERN_ENABLE;
564 +                       break;
565 +               default:
566 +                       data = (ctrl->val << MT9V032_TEST_PATTERN_DATA_SHIFT)
567 +                            | MT9V032_TEST_PATTERN_USE_DATA
568 +                            | MT9V032_TEST_PATTERN_ENABLE
569 +                            | MT9V032_TEST_PATTERN_FLIP;
570 +                       break;
571 +               }
573 +               return mt9v032_write(client, MT9V032_TEST_PATTERN, data);
574 +       }
576 +       return 0;
577 +}
579 +static struct v4l2_ctrl_ops mt9v032_ctrl_ops = {
580 +       .s_ctrl = mt9v032_s_ctrl,
581 +};
583 +static const struct v4l2_ctrl_config mt9v032_ctrls[] = {
584 +       {
585 +               .ops            = &mt9v032_ctrl_ops,
586 +               .id             = V4L2_CID_TEST_PATTERN,
587 +               .type           = V4L2_CTRL_TYPE_INTEGER,
588 +               .name           = "Test pattern",
589 +               .min            = 0,
590 +               .max            = 1023,
591 +               .step           = 1,
592 +               .def            = 0,
593 +               .flags          = 0,
594 +       }
595 +};
597 +/* -----------------------------------------------------------------------------
598 + * V4L2 subdev core operations
599 + */
601 +static int mt9v032_set_power(struct v4l2_subdev *subdev, int on)
602 +{
603 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
604 +       int ret = 0;
606 +       mutex_lock(&mt9v032->power_lock);
608 +       /* If the power count is modified from 0 to != 0 or from != 0 to 0,
609 +        * update the power state.
610 +        */
611 +       if (mt9v032->power_count == !on) {
612 +               ret = __mt9v032_set_power(mt9v032, !!on);
613 +               if (ret < 0)
614 +                       goto done;
615 +       }
617 +       /* Update the power count. */
618 +       mt9v032->power_count += on ? 1 : -1;
619 +       WARN_ON(mt9v032->power_count < 0);
621 +done:
622 +       mutex_unlock(&mt9v032->power_lock);
623 +       return ret;
624 +}
626 +/* -----------------------------------------------------------------------------
627 + * V4L2 subdev internal operations
628 + */
630 +static int mt9v032_registered(struct v4l2_subdev *subdev)
631 +{
632 +       struct i2c_client *client = v4l2_get_subdevdata(subdev);
633 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
634 +       s32 data;
635 +       int ret;
637 +       dev_info(&client->dev, "Probing MT9V032 at address 0x%02x\n",
638 +                       client->addr);
640 +       ret = mt9v032_power_on(mt9v032);
641 +       if (ret < 0) {
642 +               dev_err(&client->dev, "MT9V032 power up failed\n");
643 +               return ret;
644 +       }
646 +       /* Read and check the sensor version */
647 +       data = mt9v032_read(client, MT9V032_CHIP_VERSION);
648 +       if (data != MT9V032_CHIP_ID_REV1 && data != MT9V032_CHIP_ID_REV3) {
649 +               dev_err(&client->dev, "MT9V032 not detected, wrong version "
650 +                               "0x%04x\n", data);
651 +               return -ENODEV;
652 +       }
654 +       mt9v032_power_off(mt9v032);
656 +       dev_info(&client->dev, "MT9V032 detected at address 0x%02x\n",
657 +                       client->addr);
659 +       return ret;
660 +}
662 +static int mt9v032_open(struct v4l2_subdev *subdev, struct v4l2_subdev_fh *fh)
663 +{
664 +       struct v4l2_mbus_framefmt *format;
665 +       struct v4l2_rect *crop;
667 +       crop = v4l2_subdev_get_try_crop(fh, 0);
668 +       crop->left = MT9V032_COLUMN_START_DEF;
669 +       crop->top = MT9V032_ROW_START_DEF;
670 +       crop->width = MT9V032_WINDOW_WIDTH_DEF;
671 +       crop->height = MT9V032_WINDOW_HEIGHT_DEF;
673 +       format = v4l2_subdev_get_try_format(fh, 0);
674 +       format->code = V4L2_MBUS_FMT_SGRBG10_1X10;
675 +       format->width = MT9V032_WINDOW_WIDTH_DEF;
676 +       format->height = MT9V032_WINDOW_HEIGHT_DEF;
677 +       format->field = V4L2_FIELD_NONE;
678 +       format->colorspace = V4L2_COLORSPACE_SRGB;
680 +       return mt9v032_set_power(subdev, 1);
681 +}
683 +static int mt9v032_close(struct v4l2_subdev *subdev, struct v4l2_subdev_fh *fh)
684 +{
685 +       return mt9v032_set_power(subdev, 0);
686 +}
688 +static struct v4l2_subdev_core_ops mt9v032_subdev_core_ops = {
689 +       .s_power        = mt9v032_set_power,
690 +};
692 +static struct v4l2_subdev_video_ops mt9v032_subdev_video_ops = {
693 +       .s_stream       = mt9v032_s_stream,
694 +};
696 +static struct v4l2_subdev_pad_ops mt9v032_subdev_pad_ops = {
697 +       .enum_mbus_code = mt9v032_enum_mbus_code,
698 +       .enum_frame_size = mt9v032_enum_frame_size,
699 +       .get_fmt = mt9v032_get_format,
700 +       .set_fmt = mt9v032_set_format,
701 +       .get_crop = mt9v032_get_crop,
702 +       .set_crop = mt9v032_set_crop,
703 +};
705 +static struct v4l2_subdev_ops mt9v032_subdev_ops = {
706 +       .core   = &mt9v032_subdev_core_ops,
707 +       .video  = &mt9v032_subdev_video_ops,
708 +       .pad    = &mt9v032_subdev_pad_ops,
709 +};
711 +static const struct v4l2_subdev_internal_ops mt9v032_subdev_internal_ops = {
712 +       .registered = mt9v032_registered,
713 +       .open = mt9v032_open,
714 +       .close = mt9v032_close,
715 +};
717 +/* -----------------------------------------------------------------------------
718 + * Driver initialization and probing
719 + */
721 +static int mt9v032_probe(struct i2c_client *client,
722 +               const struct i2c_device_id *did)
723 +{
724 +       struct mt9v032 *mt9v032;
725 +       unsigned int i;
726 +       int ret;
728 +       if (!i2c_check_functionality(client->adapter,
729 +                                    I2C_FUNC_SMBUS_WORD_DATA)) {
730 +               dev_warn(&client->adapter->dev,
731 +                        "I2C-Adapter doesn't support I2C_FUNC_SMBUS_WORD\n");
732 +               return -EIO;
733 +       }
735 +       mt9v032 = kzalloc(sizeof(*mt9v032), GFP_KERNEL);
736 +       if (!mt9v032)
737 +               return -ENOMEM;
739 +       mutex_init(&mt9v032->power_lock);
740 +       mt9v032->pdata = client->dev.platform_data;
742 +       v4l2_ctrl_handler_init(&mt9v032->ctrls, ARRAY_SIZE(mt9v032_ctrls) + 4);
744 +       v4l2_ctrl_new_std(&mt9v032->ctrls, &mt9v032_ctrl_ops,
745 +                         V4L2_CID_AUTOGAIN, 0, 1, 1, 1);
746 +       v4l2_ctrl_new_std(&mt9v032->ctrls, &mt9v032_ctrl_ops,
747 +                         V4L2_CID_GAIN, MT9V032_ANALOG_GAIN_MIN,
748 +                         MT9V032_ANALOG_GAIN_MAX, 1, MT9V032_ANALOG_GAIN_DEF);
749 +       v4l2_ctrl_new_std_menu(&mt9v032->ctrls, &mt9v032_ctrl_ops,
750 +                              V4L2_CID_EXPOSURE_AUTO, V4L2_EXPOSURE_MANUAL, 0,
751 +                              V4L2_EXPOSURE_AUTO);
752 +       v4l2_ctrl_new_std(&mt9v032->ctrls, &mt9v032_ctrl_ops,
753 +                         V4L2_CID_EXPOSURE, MT9V032_TOTAL_SHUTTER_WIDTH_MIN,
754 +                         MT9V032_TOTAL_SHUTTER_WIDTH_MAX, 1,
755 +                         MT9V032_TOTAL_SHUTTER_WIDTH_DEF);
757 +       for (i = 0; i < ARRAY_SIZE(mt9v032_ctrls); ++i)
758 +               v4l2_ctrl_new_custom(&mt9v032->ctrls, &mt9v032_ctrls[i], NULL);
760 +       mt9v032->subdev.ctrl_handler = &mt9v032->ctrls;
762 +       if (mt9v032->ctrls.error)
763 +               printk(KERN_INFO "%s: control initialization error %d\n",
764 +                      __func__, mt9v032->ctrls.error);
766 +       mt9v032->crop.left = MT9V032_COLUMN_START_DEF;
767 +       mt9v032->crop.top = MT9V032_ROW_START_DEF;
768 +       mt9v032->crop.width = MT9V032_WINDOW_WIDTH_DEF;
769 +       mt9v032->crop.height = MT9V032_WINDOW_HEIGHT_DEF;
771 +       mt9v032->format.code = V4L2_MBUS_FMT_SGRBG10_1X10;
772 +       mt9v032->format.width = MT9V032_WINDOW_WIDTH_DEF;
773 +       mt9v032->format.height = MT9V032_WINDOW_HEIGHT_DEF;
774 +       mt9v032->format.field = V4L2_FIELD_NONE;
775 +       mt9v032->format.colorspace = V4L2_COLORSPACE_SRGB;
777 +       mt9v032->aec_agc = MT9V032_AEC_ENABLE | MT9V032_AGC_ENABLE;
779 +       v4l2_i2c_subdev_init(&mt9v032->subdev, client, &mt9v032_subdev_ops);
780 +       mt9v032->subdev.internal_ops = &mt9v032_subdev_internal_ops;
781 +       mt9v032->subdev.flags |= V4L2_SUBDEV_FL_HAS_DEVNODE;
783 +       mt9v032->pad.flags = MEDIA_PAD_FL_SOURCE;
784 +       ret = media_entity_init(&mt9v032->subdev.entity, 1, &mt9v032->pad, 0);
785 +       if (ret < 0)
786 +               kfree(mt9v032);
788 +       return ret;
789 +}
791 +static int mt9v032_remove(struct i2c_client *client)
792 +{
793 +       struct v4l2_subdev *subdev = i2c_get_clientdata(client);
794 +       struct mt9v032 *mt9v032 = to_mt9v032(subdev);
796 +       v4l2_device_unregister_subdev(subdev);
797 +       media_entity_cleanup(&subdev->entity);
798 +       kfree(mt9v032);
799 +       return 0;
800 +}
802 +static const struct i2c_device_id mt9v032_id[] = {
803 +       { "mt9v032", 0 },
804 +       { }
805 +};
806 +MODULE_DEVICE_TABLE(i2c, mt9v032_id);
808 +static struct i2c_driver mt9v032_driver = {
809 +       .driver = {
810 +               .name = "mt9v032",
811 +       },
812 +       .probe          = mt9v032_probe,
813 +       .remove         = mt9v032_remove,
814 +       .id_table       = mt9v032_id,
815 +};
817 +static int __init mt9v032_init(void)
818 +{
819 +       return i2c_add_driver(&mt9v032_driver);
820 +}
822 +static void __exit mt9v032_exit(void)
823 +{
824 +       i2c_del_driver(&mt9v032_driver);
825 +}
827 +module_init(mt9v032_init);
828 +module_exit(mt9v032_exit);
830 +MODULE_DESCRIPTION("Aptina MT9V032 Camera driver");
831 +MODULE_AUTHOR("Laurent Pinchart <laurent.pinchart@ideasonboard.com>");
832 +MODULE_LICENSE("GPL");
833 diff --git a/include/media/mt9v032.h b/include/media/mt9v032.h
834 new file mode 100644
835 index 0000000..5e27f9b
836 --- /dev/null
837 +++ b/include/media/mt9v032.h
838 @@ -0,0 +1,12 @@
839 +#ifndef _MEDIA_MT9V032_H
840 +#define _MEDIA_MT9V032_H
842 +struct v4l2_subdev;
844 +struct mt9v032_platform_data {
845 +       unsigned int clk_pol:1;
847 +       void (*set_clock)(struct v4l2_subdev *subdev, unsigned int rate);
848 +};
850 +#endif
851 -- 
852 1.6.6.1