linux-omap 2.6.39: fix rootfs over nfs
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-2.6.39 / net / 0001-NFS-Revert-NFSROOT-default-mount-options.patch
1 diff --git a/fs/nfs/nfsroot.c b/fs/nfs/nfsroot.c
2 index c541093..c4744e1 100644
3 --- a/fs/nfs/nfsroot.c
4 +++ b/fs/nfs/nfsroot.c
5 @@ -87,7 +87,7 @@
6  #define NFS_ROOT               "/tftpboot/%s"
7  
8  /* Default NFSROOT mount options. */
9 -#define NFS_DEF_OPTIONS                "udp"
10 +#define NFS_DEF_OPTIONS                "vers=2,udp,rsize=4096,wsize=4096"
11  
12  /* Parameters passed from the kernel command line */
13  static char nfs_root_parms[256] __initdata = "";