[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-2.6.39 / pm / linux-omap-2.6.39-ti-pm-wip-cpufreq / 0004-OMAP-PM-CPUFREQ-Fix-conditional-compilation.patch
1 From 71849b3531c66af5f925deb1deb60a3722d62463 Mon Sep 17 00:00:00 2001
2 From: Silesh C V <silesh@ti.com>
3 Date: Wed, 29 Sep 2010 14:52:54 +0530
4 Subject: [PATCH 4/8] OMAP: PM: CPUFREQ: Fix conditional compilation
6 Fix conditional compilation. A conditional expresiion
7 should follow "#elif", in this case #elif clause should
8 check whether CONFIG_ARCH_OMAP3 is defined or not
9 (ie. defined(CONFIG_ARCH_OMAP3)) rather than checking for
10 the value of the macro.
12 Signed-off-by: Silesh C V <silesh@ti.com>
13 ---
14 arch/arm/plat-omap/cpu-omap.c | 2 +-
15 1 files changed, 1 insertions(+), 1 deletions(-)
17 diff --git a/arch/arm/plat-omap/cpu-omap.c b/arch/arm/plat-omap/cpu-omap.c
18 index f0f9430..c3ac065 100644
19 --- a/arch/arm/plat-omap/cpu-omap.c
20 +++ b/arch/arm/plat-omap/cpu-omap.c
21 @@ -41,7 +41,7 @@ static struct cpufreq_frequency_table *freq_table;
23 #ifdef CONFIG_ARCH_OMAP1
24 #define MPU_CLK "mpu"
25 -#elif CONFIG_ARCH_OMAP3
26 +#elif defined(CONFIG_ARCH_OMAP3)
27 #define MPU_CLK "arm_fck"
28 #else
29 #define MPU_CLK "virt_prcm_set"
30 --
31 1.6.6.1