[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-2.6.39 / sakoman / 0002-OMAP-DSS2-DSI-fix-dsi_dump_clocks.patch
1 From 5275654d2e873ca5bdbbd8be61dbb2d63c0e04cb Mon Sep 17 00:00:00 2001
2 From: Tomi Valkeinen <tomi.valkeinen@ti.com>
3 Date: Mon, 4 Apr 2011 10:02:53 +0300
4 Subject: [PATCH 02/32] OMAP: DSS2: DSI: fix dsi_dump_clocks()
6 On OMAP4, reading DSI_PLL_CONFIGURATION2 register requires the L3 clock
7 (CIO_CLK_ICG) to PLL. Currently dsi_dump_clocks() tries to read that
8 register without enabling the L3 clock, leading to crash if DSI is not
9 in use.
11 The status of the bit being read from DSI_PLL_CONFIGURATION2 is
12 available from dsi_clock_info->use_sys_clk, so we can avoid the whole
13 problem by just using that.
15 Signed-off-by: Tomi Valkeinen <tomi.valkeinen@ti.com>
16 ---
17 drivers/video/omap2/dss/dsi.c | 6 +-----
18 1 files changed, 1 insertions(+), 5 deletions(-)
20 diff --git a/drivers/video/omap2/dss/dsi.c b/drivers/video/omap2/dss/dsi.c
21 index 8604153..1464ac4 100644
22 --- a/drivers/video/omap2/dss/dsi.c
23 +++ b/drivers/video/omap2/dss/dsi.c
24 @@ -1491,7 +1491,6 @@ void dsi_pll_uninit(void)
26 void dsi_dump_clocks(struct seq_file *s)
27 {
28 - int clksel;
29 struct dsi_clock_info *cinfo = &dsi.current_cinfo;
30 enum dss_clk_source dispc_clk_src, dsi_clk_src;
32 @@ -1500,13 +1499,10 @@ void dsi_dump_clocks(struct seq_file *s)
34 enable_clocks(1);
36 - clksel = REG_GET(DSI_PLL_CONFIGURATION2, 11, 11);
37 -
38 seq_printf(s, "- DSI PLL -\n");
40 seq_printf(s, "dsi pll source = %s\n",
41 - clksel == 0 ?
42 - "dss_sys_clk" : "pclkfree");
43 + cinfo->use_sys_clk ? "dss_sys_clk" : "pclkfree");
45 seq_printf(s, "Fint\t\t%-16luregn %u\n", cinfo->fint, cinfo->regn);
47 --
48 1.6.6.1