[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-psp-2.6.32 / 0003-ARM-OMAP-add-support-for-TCT-Zippy-to-Beagle-board-f.patch
1 From aeef52fa662c9a6d85b11474359fb9504fc1cf49 Mon Sep 17 00:00:00 2001
2 From: Steve Sakoman <sakoman@gmail.com>
3 Date: Tue, 15 Dec 2009 15:34:29 -0800
4 Subject: [PATCH 03/45] ARM: OMAP: add support for TCT Zippy to Beagle board file
6 Signed-off-by: Steve Sakoman <sakoman@gmail.com>
7 ---
8 arch/arm/mach-omap2/board-omap3beagle.c | 74 +++++++++++++++++++++++++++++-
9 1 files changed, 71 insertions(+), 3 deletions(-)
11 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
12 index 330fb25..ddfb9c0 100644
13 --- a/arch/arm/mach-omap2/board-omap3beagle.c
14 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
15 @@ -21,6 +21,7 @@
16 #include <linux/io.h>
17 #include <linux/leds.h>
18 #include <linux/gpio.h>
19 +#include <linux/irq.h>
20 #include <linux/input.h>
21 #include <linux/gpio_keys.h>
23 @@ -56,6 +57,49 @@
25 #define NAND_BLOCK_SIZE SZ_128K
27 +#if defined(CONFIG_ENC28J60) || defined(CONFIG_ENC28J60_MODULE)
28 +
29 +#include <plat/mcspi.h>
30 +#include <linux/spi/spi.h>
31 +
32 +#define OMAP3BEAGLE_GPIO_ENC28J60_IRQ 157
33 +
34 +static struct omap2_mcspi_device_config enc28j60_spi_chip_info = {
35 + .turbo_mode = 0,
36 + .single_channel = 1, /* 0: slave, 1: master */
37 +};
38 +
39 +static struct spi_board_info omap3beagle_spi_board_info[] __initdata = {
40 + {
41 + .modalias = "enc28j60",
42 + .bus_num = 4,
43 + .chip_select = 0,
44 + .max_speed_hz = 20000000,
45 + .controller_data = &enc28j60_spi_chip_info,
46 + },
47 +};
48 +
49 +static void __init omap3beagle_enc28j60_init(void)
50 +{
51 + if ((gpio_request(OMAP3BEAGLE_GPIO_ENC28J60_IRQ, "ENC28J60_IRQ") == 0) &&
52 + (gpio_direction_input(OMAP3BEAGLE_GPIO_ENC28J60_IRQ) == 0)) {
53 + gpio_export(OMAP3BEAGLE_GPIO_ENC28J60_IRQ, 0);
54 + omap3beagle_spi_board_info[0].irq = OMAP_GPIO_IRQ(OMAP3BEAGLE_GPIO_ENC28J60_IRQ);
55 + set_irq_type(omap3beagle_spi_board_info[0].irq, IRQ_TYPE_EDGE_FALLING);
56 + } else {
57 + printk(KERN_ERR "could not obtain gpio for ENC28J60_IRQ\n");
58 + return;
59 + }
60 +
61 + spi_register_board_info(omap3beagle_spi_board_info,
62 + ARRAY_SIZE(omap3beagle_spi_board_info));
63 +}
64 +
65 +#else
66 +static inline void __init omap3beagle_enc28j60_init(void) { return; }
67 +#endif
68 +
69 +
70 static struct mtd_partition omap3beagle_nand_partitions[] = {
71 /* All the partition sizes are listed in terms of NAND block size */
72 {
73 @@ -118,6 +162,14 @@ static struct twl4030_hsmmc_info mmc[] = {
74 .wires = 8,
75 .gpio_wp = 29,
76 },
77 + {
78 + .mmc = 2,
79 + .wires = 4,
80 + .gpio_wp = 141,
81 + .gpio_cd = 162,
82 + .transceiver = true,
83 + .ocr_mask = 0x00100000, /* 3.3V */
84 + },
85 {} /* Terminator */
86 };
88 @@ -281,7 +333,7 @@ static struct twl4030_platform_data beagle_twldata = {
89 .vpll2 = &beagle_vpll2,
90 };
92 -static struct i2c_board_info __initdata beagle_i2c_boardinfo[] = {
93 +static struct i2c_board_info __initdata beagle_i2c1_boardinfo[] = {
94 {
95 I2C_BOARD_INFO("twl4030", 0x48),
96 .flags = I2C_CLIENT_WAKE,
97 @@ -290,10 +342,24 @@ static struct i2c_board_info __initdata beagle_i2c_boardinfo[] = {
98 },
99 };
101 +#if defined(CONFIG_RTC_DRV_DS1307) || \
102 + defined(CONFIG_RTC_DRV_DS1307_MODULE)
103 +
104 +static struct i2c_board_info __initdata beagle_i2c2_boardinfo[] = {
105 + {
106 + I2C_BOARD_INFO("ds1307", 0x68),
107 + },
108 +};
109 +#else
110 +static struct i2c_board_info __initdata beagle_i2c2_boardinfo[] = {};
111 +#endif
112 +
113 static int __init omap3_beagle_i2c_init(void)
114 {
115 - omap_register_i2c_bus(1, 2600, beagle_i2c_boardinfo,
116 - ARRAY_SIZE(beagle_i2c_boardinfo));
117 + omap_register_i2c_bus(1, 2600, beagle_i2c1_boardinfo,
118 + ARRAY_SIZE(beagle_i2c1_boardinfo));
119 + omap_register_i2c_bus(2, 400, beagle_i2c2_boardinfo,
120 + ARRAY_SIZE(beagle_i2c2_boardinfo));
121 /* Bus 3 is attached to the DVI port where devices like the pico DLP
122 * projector don't work reliably with 400kHz */
123 omap_register_i2c_bus(3, 100, NULL, 0);
124 @@ -448,6 +514,8 @@ static void __init omap3_beagle_init(void)
125 /* REVISIT leave DVI powered down until it's needed ... */
126 gpio_direction_output(170, true);
128 + omap3beagle_enc28j60_init();
129 +
130 usb_musb_init();
131 usb_ehci_init(&ehci_pdata);
132 omap3beagle_flash_init();
133 --
134 1.6.6.1