[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-psp-2.6.32 / 0048-HACK-try-to-poweron-stuff-on-xM-rev-A.patch
1 From 258a962bea2da43df6f70fd264a0e23b65669176 Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Tue, 4 May 2010 17:04:27 +0200
4 Subject: [PATCH 48/48] HACK: try to poweron stuff on xM rev A
6 ---
7 arch/arm/mach-omap2/board-omap3beagle.c | 14 +++++++-------
8 1 files changed, 7 insertions(+), 7 deletions(-)
10 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
11 index b313350..7f0e241 100644
12 --- a/arch/arm/mach-omap2/board-omap3beagle.c
13 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
14 @@ -237,7 +237,6 @@ static struct omap_dss_device beagle_dvi_device = {
15 .name = "dvi",
16 .driver_name = "generic_panel",
17 .phy.dpi.data_lines = 24,
18 - .reset_gpio = 170,
19 .platform_enable = beagle_enable_dvi,
20 .platform_disable = beagle_disable_dvi,
21 };
22 @@ -364,6 +363,9 @@ static int beagle_twl_gpio_setup(struct device *dev,
23 */
25 if (cpu_is_omap3630()) {
26 + /* DVI reset GPIO is different between revisions */
27 + beagle_dvi_device.reset_gpio = 129;
28 +
29 /* Power on DVI, Serial and PWR led */
30 gpio_request(gpio + 1, "nDVI_PWR_EN");
31 gpio_direction_output(gpio + 1, 0);
32 @@ -374,9 +376,12 @@ static int beagle_twl_gpio_setup(struct device *dev,
34 /* TWL4030_GPIO_MAX + 0 == ledA, EHCI nEN_USB_PWR (out, active low) */
35 gpio_request(gpio + TWL4030_GPIO_MAX, "nEN_USB_PWR");
36 - gpio_direction_output(gpio + TWL4030_GPIO_MAX, 1);
37 + gpio_direction_output(gpio + TWL4030_GPIO_MAX, 0);
38 }
39 else {
40 + /* DVI reset GPIO is different between revisions */
41 + beagle_dvi_device.reset_gpio = 170;
42 +
43 gpio_request(gpio + 1, "EHCI_nOC");
44 gpio_direction_input(gpio + 1);
46 @@ -735,11 +740,6 @@ static void __init omap3_beagle_init(void)
47 ARRAY_SIZE(omap3_beagle_devices));
48 omap_serial_init();
50 - omap_mux_init_gpio(170, OMAP_PIN_INPUT);
51 - gpio_request(170, "DVI_nPD");
52 - /* REVISIT leave DVI powered down until it's needed ... */
53 - gpio_direction_output(170, true);
54 -
55 if(!strcmp(expansionboard_name, "zippy"))
56 {
57 printk(KERN_INFO "Beagle expansionboard: initializing enc28j60\n");
58 --
59 1.6.6.1