[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap-psp-2.6.32 / cam / 0070-mt9t112-Adjust-50-60Hz-flickering-settings.patch
1 From aa90dfe987d42500ff2306baf66f526509fdfae0 Mon Sep 17 00:00:00 2001
2 From: Sergio Aguirre <saaguirre@ti.com>
3 Date: Mon, 19 Jul 2010 17:30:29 -0500
4 Subject: [PATCH 70/75] mt9t112: Adjust 50/60Hz flickering settings
6 Signed-off-by: Sergio Aguirre <saaguirre@ti.com>
7 ---
8 drivers/media/video/mt9t112.c | 24 ++++++++++++++----------
9 1 files changed, 14 insertions(+), 10 deletions(-)
11 diff --git a/drivers/media/video/mt9t112.c b/drivers/media/video/mt9t112.c
12 index c1a9b41..8528417 100644
13 --- a/drivers/media/video/mt9t112.c
14 +++ b/drivers/media/video/mt9t112.c
15 @@ -694,19 +694,23 @@ static int mt9t112_init_setting(const struct i2c_client *client)
16 /* RX FIFO Watermark (B) */
17 mt9t112_mcu_write(ret, client, VAR(18, 142), 0x0080);
19 - /* MCLK: 16MHz
20 + /* MCLK: 24MHz
21 * PCLK: 73MHz
22 * CorePixCLK: 36.5 MHz
23 */
24 - mt9t112_mcu_write(ret, client, VAR8(18, 0x0044), 133);
25 - mt9t112_mcu_write(ret, client, VAR8(18, 0x0045), 110);
26 - mt9t112_mcu_write(ret, client, VAR8(18, 0x008c), 130);
27 - mt9t112_mcu_write(ret, client, VAR8(18, 0x008d), 108);
28 -
29 - mt9t112_mcu_write(ret, client, VAR8(18, 0x00A5), 27);
30 - mt9t112_mcu_write(ret, client, VAR8(18, 0x00a6), 30);
31 - mt9t112_mcu_write(ret, client, VAR8(18, 0x00a7), 32);
32 - mt9t112_mcu_write(ret, client, VAR8(18, 0x00a8), 35);
33 + mt9t112_mcu_write(ret, client, VAR8(18, 0x0044), 11);
34 + mt9t112_mcu_write(ret, client, VAR8(18, 0x012F), 1);
35 + mt9t112_mcu_write(ret, client, VAR8(18, 0x0045), 222);
36 + mt9t112_mcu_write(ret, client, VAR8(18, 0x012D), 0);
37 + mt9t112_mcu_write(ret, client, VAR8(18, 0x008c), 161);
38 + mt9t112_mcu_write(ret, client, VAR8(18, 0x0130), 0);
39 + mt9t112_mcu_write(ret, client, VAR8(18, 0x008d), 134);
40 + mt9t112_mcu_write(ret, client, VAR8(18, 0x012E), 0);
41 +
42 + mt9t112_mcu_write(ret, client, VAR8(18, 0x00A5), 36);
43 + mt9t112_mcu_write(ret, client, VAR8(18, 0x00a6), 38);
44 + mt9t112_mcu_write(ret, client, VAR8(18, 0x00a7), 43);
45 + mt9t112_mcu_write(ret, client, VAR8(18, 0x00a8), 45);
47 return ret;
48 }
49 --
50 1.6.6.1