[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap / base / 0027-OMAP-DSS2-check-for-both-cpu-type-and-revision-rathe.patch
1 From ec3e66ef2e222feb0408f16a3498be1ea9b6a9c0 Mon Sep 17 00:00:00 2001
2 From: Steve Sakoman <steve@sakoman.com>
3 Date: Mon, 10 May 2010 13:59:14 -0700
4 Subject: [PATCH 27/28] OMAP: DSS2: check for both cpu type and revision, rather than just revision
6 ---
7 drivers/video/omap2/dss/dispc.c | 4 ++--
8 1 files changed, 2 insertions(+), 2 deletions(-)
10 diff --git a/drivers/video/omap2/dss/dispc.c b/drivers/video/omap2/dss/dispc.c
11 index fa40fa5..133916a 100644
12 --- a/drivers/video/omap2/dss/dispc.c
13 +++ b/drivers/video/omap2/dss/dispc.c
14 @@ -2101,7 +2101,7 @@ void dispc_set_parallel_interface_mode(enum omap_parallel_interface_mode mode)
15 static bool _dispc_lcd_timings_ok(int hsw, int hfp, int hbp,
16 int vsw, int vfp, int vbp)
17 {
18 - if (cpu_is_omap24xx() || omap_rev() < OMAP3430_REV_ES3_0) {
19 + if (cpu_is_omap24xx() || (cpu_is_omap34xx() && omap_rev_lt_3_0())) {
20 if (hsw < 1 || hsw > 64 ||
21 hfp < 1 || hfp > 256 ||
22 hbp < 1 || hbp > 256 ||
23 @@ -2134,7 +2134,7 @@ static void _dispc_set_lcd_timings(int hsw, int hfp, int hbp,
24 {
25 u32 timing_h, timing_v;
27 - if (cpu_is_omap24xx() || omap_rev() < OMAP3430_REV_ES3_0) {
28 + if (cpu_is_omap24xx() || (cpu_is_omap34xx() && omap_rev_lt_3_0())) {
29 timing_h = FLD_VAL(hsw-1, 5, 0) | FLD_VAL(hfp-1, 15, 8) |
30 FLD_VAL(hbp-1, 27, 20);
32 --
33 1.6.6.1