]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - recipes-kernel/linux/linux-omap4_2.6.35.7.bb
linux-ti335x-psp: add 3.2 based on 3.2-staging branch
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap4_2.6.35.7.bb
1 COMPATIBLE_MACHINE = "omap4430-panda"
3 require linux.inc
5 # The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc
6 MACHINE_KERNEL_PR_append = "c"
8 CORTEXA8FIXUP = "no"
10 #L24.15 + glp1.4
11 SRCREV = "9ceafcf4e34ca25a612c7779104386a27316e962"
13 SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=glp1.4 \
14            file://0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch \
15            file://0002-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch \
16            file://defconfig \
17            "
19 S = "${WORKDIR}/git"