linux-omap4: remove D_P = "-1" as it's the only kernel
[glsdk/meta-ti-glsdk.git] / recipes-kernel / linux / linux-omap4_3.1.0.bb
1 COMPATIBLE_MACHINE = "pandaboard"
3 require linux.inc
5 # The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc
6 MACHINE_KERNEL_PR_append = "a"
8 CORTEXA8FIXUP = "no"
10 # ti-ubuntu-3.1.0-1282.11
11 SRCREV = "a5c60c099296fcfc0c8fa8085c40883971486512"
13 SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=ti-ubuntu-3.1-1282 \
14            file://0001-Makefile.fwinst-fix-install-breakage-for-FW-images-r.patch \
15            file://defconfig \
16            "
18 S = "${WORKDIR}/git"