1 require multi-kernel.inc
3 DESCRIPTION = "Linux kernel for OMAP processors"
4 KERNEL_IMAGETYPE = "uImage"
6 COMPATIBLE_MACHINE = "(beagleboard)"
8 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
9 SRCREV_pn-${PN} = "v2.6.39"
10 MACHINE_KERNEL_PR_append = "e"
12 FILESPATHPKG_prepend = "linux-omap-2.6.39:"
14 SRC_URI += "git://git.kernel.org/pub/scm/linux/kernel/git/tmlind/linux-omap-2.6.git;protocol=git \
15 file://defconfig"
17 SRC_URI_append = " \
18 file://sakoman/0001-OMAP-DSS2-DSI-fix-use_sys_clk-highfreq.patch \
19 file://sakoman/0002-OMAP-DSS2-DSI-fix-dsi_dump_clocks.patch \
20 file://sakoman/0003-OMAP2PLUS-DSS2-Fix-Return-correct-lcd-clock-source-f.patch \
21 file://sakoman/0004-OMAP-DSS-DSI-Fix-DSI-PLL-power-bug.patch \
22 file://sakoman/0005-OMAP-DSS2-fix-panel-Kconfig-dependencies.patch \
23 file://sakoman/0006-OMAP-DSS2-add-bootarg-for-selecting-svideo-or-compos.patch \
24 file://sakoman/0007-video-add-timings-for-hd720.patch \
25 file://sakoman/0008-drivers-net-smsc911x-return-ENODEV-if-device-is-not-.patch \
26 file://sakoman/0009-drivers-input-touchscreen-ads7846-return-ENODEV-if-d.patch \
27 file://sakoman/0010-Revert-omap2_mcspi-Flush-posted-writes.patch \
28 file://sakoman/0011-Revert-omap_hsmmc-improve-interrupt-synchronisation.patch \
29 file://sakoman/0012-Don-t-turn-SDIO-cards-off-to-save-power.-Doing-so-wi.patch \
30 file://sakoman/0013-Enable-the-use-of-SDIO-card-interrupts.patch \
31 file://sakoman/0014-soc-codecs-Enable-audio-capture-by-default-for-twl40.patch \
32 file://sakoman/0015-soc-codecs-twl4030-Turn-on-mic-bias-by-default.patch \
33 file://sakoman/0016-RTC-add-support-for-backup-battery-recharge.patch \
34 file://sakoman/0017-ARM-OMAP2-mmc-twl4030-move-clock-input-selection-pri.patch \
35 file://sakoman/0018-Add-power-off-support-for-the-TWL4030-companion.patch \
36 file://sakoman/0019-ARM-OMAP-Add-twl4030-madc-support-to-Overo.patch \
37 file://sakoman/0020-Enabling-Hwmon-driver-for-twl4030-madc.patch \
38 file://sakoman/0021-mfd-twl-core-enable-madc-clock.patch \
39 file://sakoman/0022-rtc-twl-Switch-to-using-threaded-irq.patch \
40 file://sakoman/0023-ARM-OMAP-automatically-set-musb-mode-in-platform-dat.patch \
41 file://sakoman/0024-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch \
42 file://sakoman/0025-omap-Fix-mtd-subpage-read-alignment.patch \
43 file://sakoman/0026-mtd-nand-omap2-Force-all-buffer-reads-to-u32-alignme.patch \
44 file://sakoman/0027-omap-nand-fix-subpage-ecc-issue-with-prefetch.patch \
45 file://sakoman/0028-OMAP-Overo-Add-support-for-spidev.patch \
46 file://sakoman/0029-unionfs-Add-support-for-unionfs-2.5.9.patch \
47 file://sakoman/0030-omap-Change-omap_device-activate-latency-messages-fr.patch \
48 file://sakoman/0031-omap-overo-Add-opp-init.patch \
49 \
50 file://beagle/0001-OMAP3-beagle-add-support-for-beagleboard-xM-revision.patch \
51 file://beagle/0002-OMAP3-beagle-add-support-for-expansionboards.patch \
52 file://beagle/0003-OMAP3-beagle-add-MADC-support.patch \
53 file://beagle/0004-OMAP3-beagle-add-regulators-for-camera-interface.patch \
54 file://beagle/0005-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch \
55 \
56 file://camera/0001-Add-mt9p031-sensor-driver.patch \
57 file://camera/0002-OMAP3BEAGLE-Add-support-for-mt9p031-sensor-driver.patch \
58 file://camera/0003-OMAP3-beagle-only-init-camera-on-3630.patch \
59 file://camera/0004-v4l-Add-mt9v032-sensor-driver.patch \
60 \
61 file://pm/linux-omap-2.6.39-ti-pm/0001-OMAP3-voltage-remove-spurious-pr_notice-for-debugfs.patch \
62 file://pm/linux-omap-2.6.39-ti-pm/0002-OMAP4-PM-remove-redundant-ifdef-CONFIG_PM.patch \
63 file://pm/linux-omap-2.6.39-ti-pm/0003-OMAP3-smartreflex-fix-sr_late_init-error-path-in-pro.patch \
64 file://pm/linux-omap-2.6.39-ti-pm/0004-OMAP3-smartreflex-request-the-memory-region.patch \
65 file://pm/linux-omap-2.6.39-ti-pm/0005-OMAP3-smartreflex-fix-ioremap-leak-on-probe-error.patch \
66 file://pm/linux-omap-2.6.39-ti-pm/0006-OMAP3-smartreflex-delete-instance-from-sr_list-on-pr.patch \
67 file://pm/linux-omap-2.6.39-ti-pm/0007-OMAP3-smartreflex-delete-debugfs-entries-on-probe-er.patch \
68 file://pm/linux-omap-2.6.39-ti-pm/0008-OMAP3-cpuidle-remove-useless-SDP-specific-timings.patch \
69 file://pm/linux-omap-2.6.39-ti-pm/0009-OMAP3-SR-make-notify-independent-of-class.patch \
70 file://pm/linux-omap-2.6.39-ti-pm/0010-OMAP3-SR-disable-interrupt-by-default.patch \
71 file://pm/linux-omap-2.6.39-ti-pm/0011-OMAP3-SR-enable-disable-SR-only-on-need.patch \
72 file://pm/linux-omap-2.6.39-ti-pm/0012-OMAP3-SR-fix-cosmetic-indentation.patch \
73 \
74 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0001-OMAP-CPUfreq-ensure-driver-initializes-after-cpufreq.patch \
75 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0002-OMAP-CPUfreq-ensure-policy-is-fully-initialized.patch \
76 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0003-OMAP3-PM-CPUFreq-driver-for-OMAP3.patch \
77 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0004-OMAP-PM-CPUFREQ-Fix-conditional-compilation.patch \
78 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0005-cpufreq-fixup-after-new-OPP-layer-merged.patch \
79 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0006-OMAP-cpufreq-Split-OMAP1-and-OMAP2PLUS-CPUfreq-drive.patch \
80 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0007-OMAP2PLUS-cpufreq-Add-SMP-support-to-cater-OMAP4430.patch \
81 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq/0008-OMAP2PLUS-cpufreq-Fix-typo-when-attempting-to-set-mp.patch \
82 \
83 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-hotplug/0001-cpufreq-helpers-for-walking-the-frequency-table.patch \
84 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-hotplug/0002-cpufreq-introduce-hotplug-governor.patch \
85 \
86 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0001-OMAP2-cpufreq-free-up-table-on-exit.patch \
87 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0002-OMAP2-cpufreq-handle-invalid-cpufreq-table.patch \
88 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0003-OMAP2-cpufreq-minor-comment-cleanup.patch \
89 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0004-OMAP2-cpufreq-use-clk_init_cpufreq_table-if-OPPs-not.patch \
90 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0005-OMAP2-cpufreq-use-cpufreq_frequency_table_target.patch \
91 file://pm/linux-omap-2.6.39-ti-pm-wip-cpufreq-fixes/0006-OMAP2-cpufreq-fix-freq_table-leak.patch \
92 \
93 file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0001-OMAP2-clockdomain-Add-an-api-to-read-idle-mode.patch \
94 file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0002-OMAP2-clockdomain-Add-SoC-support-for-clkdm_is_idle.patch \
95 file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0003-OMAP2-PM-Initialise-sleep_switch-to-a-non-valid-valu.patch \
96 file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0004-OMAP2-PM-idle-clkdms-only-if-already-in-idle.patch \
97 file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0005-OMAP2-hwmod-Follow-the-recomended-PRCM-sequence.patch \
98 file://pm/linux-omap-2.6.39-ti-pm-wip-cpuidle/0006-OMAP-Serial-Check-wk_st-only-if-present.patch \
99 "
101 SRC_URI_append_beagleboard = " file://logo_linux_clut224.ppm \
102 "
104 S = "${WORKDIR}/git"